Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking Resistors, Fixed 200 5 0.25 1.1 M 2 M
0.5
CMF (Industrial) Metal Film Industrial, Small Size, Conformal Coating, Flame Retardant Epoxy Coating, Controlled Temperature Coefficient, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 1 0.5 8 M
15 M
22.1 M
1 8 M
15 M
22.1 M
5 5 M
8 M
0.1 10 2.5 M
1 5 M
8 M
10 M
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 2 0002 9 1.5 M
0042 10
0069 2.6
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 2 9 1.5 M
FRJ Metal Film Industrial, Zero Ohm Jumper Resistor, Provides Low Resistance Circuit Interconnections, Color Band Marking, Flame Retardant Coating, Automatic Insertion Compatible, Tape and Reel Packaging Resistors, Fixed 0.000 10 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 5 1 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.35 0207 1 2.2 M
0.5 0411 5.1 M
0.55 0414
RJU Metal Oxide Special Purpose, High Voltage, Ultra High Value, Tab Terminal (Style 3) or Ferrule Terminal (Style 4), Blue Flameproof Coating Resistors, Fixed 100 1 1000 1000 M
100 K
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)