Resistors, fixed discrete: Resistance 1M to 1G Ohms - Metal oxide
Technology Metal Oxide
Type Resistors, Fixed
Brands Vishay Dale, Vishay Draloric
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
RDX Metal Oxide Resistors, Special Purpose, Special Purpose, High Voltage, Ratio Divider, Available with leads and/or mounting lugs in any required combination 100 2 2000 2000 M
3000 10000 M
4000
5000
6000
7000
RJU Special Purpose, High Voltage, Ultra High Value, Tab Terminal (Style 3) or Ferrule Terminal (Style 4), Blue Flameproof Coating 100 1 1000 1000 M
100 K
WK / WR High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable 100 5 1 0207 0.18 10 M
200 2 0414
Series Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)