Resistors, fixed discrete: Resistance 1M to 1G Ohms - Power 0.5W or below
Type Resistors, Fixed
Brands Vishay, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking 200 5 0.25 1.1 M 2 M
0.5
CCF55, CCF60 Metal Film Metal Film Resistors, Industrial, ? 1 % Tolerance 100 1 0.5 10 3.01 M
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology 0.05 0502 0.1 25 M
0.125 0505 10 M
0603 25 M
0.2 0705
0805
0.25 1005 50 M
1206
0.5 1010 25 M
1505 75 M
CNS020, CNS021 Thin Film Thin Film Single In Line Conformal, Radial Discrete 5 0.01 0.3 100 K 10 M
0.5
CS 22 Thin Film Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 50 0.5 0.025 10 K 10 M
0.05
0.1
CS 33 Thin Film Single Value Chip Resistor, 5 M ohm to 200 M ohms 50 0.5 0.05 10 K 5 M
0.125
0.25
CTM Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon 100 0.2 0.02 1 M 2 M
250 0.5 2 M 5 M
350 5 M 10 M
D..TR/CRCW...TR Thick Film, Rectangular Chip User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer 200 10 0.063 0402 0.47 10 M
100 10
200 0.1 0603 0.47
100 10
200 0.125 0805 0.47
100 10
200 0.25 1206 0.47
15 20 M
100 10 10 10 M
15 20 M
200 0.33 1210 4.7 M
0.5 2010
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 25 1 0.2 10 1.75 M
0.1 100
100 1 0.225 10
0.1 100
25 1 0.4 10 2 M
0.1 100
1 0.5 10 3 M
0.1 100
HTS High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology 0.5 0.25 2000000. 1000000000000.
10000000. 2000000000000.
0.5 1000000000000.
2500000000000.
5000000000000.
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) 5 0.01 0.125 50 K 5 M
0.25 100 K 10 M
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements 2 0.35 0207 1 2.2 M
0.5 0411 5.1 M
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
0.3 0102 2.21 M
0.4 0204 10 M
0207 0.1 15 M
QFX Thin Film 50 x 50 Ta2 N Megohm on Quartz 100 0.1 0.02 1 M 2 M
250 0.5 2 M 4.2 M
350 4.2 M 10 M
RCA Thick Film Automotive Grade Thick Film, Rectangular Chip Resistors 200 5 0.063 1 10 M
100 1 10 5.6 M
200 5 0.1 1 10 M
100 0.5 10
50 100
100 1 0.125 1
0.5 10
50 100
100 1 0.25 1
0.5 10
50 100
RCA.... e3 Thick Film Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors 200 5 0.063 10000. 100000000000.
100 1 100000. 56000000000.
200 5 0.1 10000. 100000000000.
100 0.5 100000.
50 1000000.
100 1 0.125 10000.
0.5 100000.
50 1000000.
100 1 0.25 10000.
0.5 100000.
50 1000000.
RCMA Metal Film, Molded Very High Stability Resistors 25 0.5 0.5 1 1.5 M
15 10
RCMS Metal Film, Molded High Stability 30 1 0.5 1 2.21 M
RCMT Metal Film, Molded High Stability, High Temperature 15 0.5 0.5 1 1.5 M
50 10
RCMX 02, 05, 1 Metal Film Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors 3 0.125 3000000000. 100000000000.
0.25 10000000000. 200000000000.
0.5 20000000000. 500000000000.
RCWP Thick Film, Chip Industrial, Custom Sizes 300 2 0.08 0540 3 4.7 M
0.1 0550 2
0.15 0575 10 M
0.2 5100 3 15 M
0.25 1206
0.35 5150 20 M
0.4 1100 7.5 M
RCWPM Thick Film, Chip Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) 10 0.15 5150 5.6 4.7 M
2 10
10 0.225 7225 5.6 15 M
1 10 2 M
2 15 M
1 0.25 1206 5.62 M
0.5 1100 5.49
RMK 55N, 515N Thin Film Single Value Chip Resistor Ultra Precision 5 ppm/c 5 0.01 0.25 1000 2 M
0.5
SFX Thin Film 40 x 40 Ta2 N Megohm on Silicon 50 0.1 0.02 510 K 20 M
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting 50 1 0.2 0102 10 2.21 M
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting 100 5 0.25 0204 0.22 10 M
50 1 0.82
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)