Resistors, fixed discrete: Resistance 1M to 1G Ohms - Power 0.25W or below
Type Resistors, Fixed
Brands Vishay, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking 200 5 0.25 1.1 M 2 M
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology 0.05 0502 0.1 25 M
0.125 0505 10 M
0603 25 M
0.2 0705
0805
0.25 1005 50 M
1206
CS 22 Thin Film Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 100 0.5 0.025 10 K 10 M
0.05
0.1
CS 33 Thin Film Single Value Chip Resistor, 5 M ohm to 200 M ohms 100 0.5 0.05 10 K 5 M
0.125
0.25
CTM Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon 100 0.2 0.02 1 M 2 M
250 0.5 2 M 5 M
350 5 M 10 M
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 25 1 0.2 10 1.75 M
0.1 100
100 1 0.225 10
0.1 100
HTS High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology 0.5 0.25 200 100 M
1000 200 M
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) 10 0.01 0.125 50 K 5 M
0.25 100 K 10 M
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
QFX Thin Film 50 x 50 Ta2 N Megohm on Quartz 100 0.1 0.02 1 M 2 M
250 0.5 2 M 4.2 M
350 4.2 M 10 M
RCA Thick Film Automotive Grade Thick Film, Rectangular Chip Resistors 200 5 0.063 1 10 M
100 1 10 5.6 M
200 5 0.1 1 10 M
100 0.5 10
50 100
100 1 0.125 1
0.5 10
50 100
100 1 0.25 1
0.5 10
50 100
RMK 55N, 515N Thin Film Single Value Chip Resistor Ultra Precision 5 ppm/c 10 0.01 0.25 1000 2 M
SFX Thin Film 40 x 40 Ta2 N Megohm on Silicon 100 0.1 0.02 510 K 20 M
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting 50 1 0.2 0102 10 2.21 M
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting 100 5 0.25 0204 0.22 10 M
50 1 0.82
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)