VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance 1M to 1G Ohms>Power 1W or below (35 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (36):
  Approval Documents (1)
  Markings (1)
  Ordering Info (2)
  Reference Data (2)
  Tape Info (1)
  Tape and Reel Info (1)
  Technical Note (9)
  Promotional Material (19)
Press Releases
Resistors, fixed discrete: Resistance 1M to 1G Ohms - Power 1W or below
TypeResistors, Fixed
BrandsVishay, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film

All 35 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CCF-07infoMetal FilmIndustrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking20050.25 1.1 M 2 M
0.5
CCF55, CCF60infoMetal FilmMetal Film Resistors, Industrial, ? 1 % Tolerance10010.5 10 3.01 M
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film Technology0.050502 0.1 25 M
0.1250505 10 M
0603 25 M
0.20705
0805
0.251005 50 M
1206
0.51010 25 M
1505 75 M
0.752208 100 M
11020 10 M
2010 100 M
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete50.010.3 100 K 10 M
0.5
CS 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 500.50.025 10 K 10 M
0.05
0.1
CS 33infoThin FilmSingle Value Chip Resistor, 5 M ohm to 200 M ohms 500.50.05 10 K 5 M
0.125
0.25
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon 1000.20.02 1 M 2 M
2500.5 2 M 5 M
350 5 M 10 M
D..TR/CRCW...TRinfoThick Film, Rectangular ChipUser Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer200100.0630402 0.47 10 M
100 10
2000.10603 0.47
100 10
2000.1250805 0.47
100 10
2000.251206 0.47
15 20 M
10010 10 10 M
15 20 M
2000.331210 4.7 M
0.52010
12512
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
2510.4 10 2 M
0.1 100
10.5 10 3 M
0.1 100
10010.8 10 2 M
0.1 100
11 10 3 M
0.1 100
HCA0207infoCarbon FilmCarbon Film Resistors, Power Type22020.80207 4.7 2.2 M
HPSinfoThick FilmHigh Power Resistors, Thick Film Technology1000.51 200 100 M
HTSinfoHigh Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology0.50.252000000.1000000000000.
10000000.2000000000000.
0.51000000000000.
2500000000000.
5000000000000.
11000000000000.
5000000000000.
25000000000000.
50000000000000.
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.010.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
HVW, MVWinfoMetal AlloySpecial Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads51 1000 25 M
LCA..NEinfoCarbon FilmFlameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements20.350207 1 2.2 M
0.50411 5.1 M
0.550414
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - PrecisioninfoThin FilmPrecision Flat Chip Resistors100.10.050805 39 1.5 M
0.11206 2 M
0.1250805 1.5 M
0.251206 2 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF Resistors250.50.20102 0.22 2.21 M
0.250204 10 M
0.30102 2.21 M
0.40204 10 M
0207 0.1 15 M
1
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.020.752010 10 2 M
2208 1.75 M
2512 3 M
0.82010 2 M
2208 1.75 M
12512 3 M
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride 250.10.752208 10 1.75 M
0.82010 2 M
12512 3 M
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz 1000.10.02 1 M 2 M
2500.5 2 M 4.2 M
350 4.2 M 10 M
RCAinfoThick FilmAutomotive Grade Thick Film, Rectangular Chip Resistors20050.063 1 10 M
1001 10 5.6 M
20050.1 1 10 M
1000.5 10
50 100
10010.125 1
0.5 10
50 100
10010.25 1
0.5 10
50 100
RCA.... e3infoThick FilmAutomotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors20050.06310000.100000000000.
1001100000.56000000000.
20050.110000.100000000000.
1000.5100000.
501000000.
10010.12510000.
0.5100000.
501000000.
10010.2510000.
0.5100000.
501000000.
RCMAinfoMetal Film, MoldedVery High Stability Resistors250.50.5 1 1.5 M
15 10
250.75 1 2 M
15 10
251 1 2.5 M
15 10
RCMMinfoMetal Film, MoldedMolded Metal Film Resistors5051 1 2.2 M
2 2.26 M
RCMSinfoMetal Film, MoldedHigh Stability3010.5 1 2.21 M
1
RCMTinfoMetal Film, MoldedHigh Stability, High Temperature150.50.5 1 1.5 M
50 10
151 1 2 M
0.2 10 1.5 M
500.5 2 M
RCMX 02, 05, 1infoMetal FilmMolded Metal Film High Ohmic Value (to 50 MOhm) Resistors30.1253000000000.100000000000.
0.2510000000000.200000000000.
0.520000000000.500000000000.
RCWPinfoThick Film, ChipIndustrial, Custom Sizes30020.080540 3 4.7 M
0.10550 2
0.150575 10 M
0.25100 3 15 M
0.251206
0.355150 20 M
0.41100 7.5 M
0.67225 20 M
0.82010
12512 5
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)100.155150 5.6 4.7 M
2 10
100.2257225 5.6 15 M
1 10 2 M
2 15 M
10.251206 5.62 M
0.51100 5.49
100.82010 5.6 15 M
1 10 7.5 M
2 15 M
1012512 5.6
1 10 7.5 M
2 15 M
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 50.010.25 1000 2 M
0.5
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon 500.10.02 510 K 20 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting5010.20102 10 2.21 M
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting10050.250204 0.22 10 M
501 0.82
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting500.510207 1 2.21 M
1 10 M
WK / WRinfoMetal OxideHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable100510207 0.18 10 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account