VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance 1M to 1G Ohms>Power 1W to 5W (21 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (51):
  Application Note (3)
  Approval Documents (1)
  Cross Reference (1)
  General Information (1)
  Markings (1)
  Ordering Info (2)
  Reference Data (2)
  Tape Info (1)
  Tape and Reel Info (1)
  Technical Note (13)
  Promotional Material (25)
Press Releases
Resistors, fixed discrete: Resistance 1M to 1G Ohms - Power 1W to 5W
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 21 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film TechnologyResistors, Fixed11020 0.1 10 M
2010 100 M
22512
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed10011 10 3 M
0.1 100
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150120002 9 1.5 M
0042 10
0069 2.6
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible12 9 1.5 M
HPSinfoThick FilmHigh Power Resistors, Thick Film TechnologyResistors, Fixed1000.51 200 100 M
2 175 M
3 300 400 M
4 800 650 M
HTSinfoHigh Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film TechnologyResistors, Fixed0.5110000000.1000000000000.
5000000000000.
25000000000000.
50000000000000.
1.51000000000000.
10000000000000.
100000000000000.
500000000000000.
21000000000000.
10000000000000.
100000000000000.
150000000000000.
2.51000000000000.
10000000000000.
100000000000000.
300000000000000.
31000000000000.
10000000000000.
100000000000000.
500000000000000.
41000000000000.
10000000000000.
100000000000000.
1000000000000000.
51000000000000.
10000000000000.
100000000000000.
1000000000000000.
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)Resistors, Fixed100.011 50 K 5 M
2 100 K 10 M
HVW, MVWinfoMetal AlloySpecial Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial LeadsResistors, Fixed101 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed1000.510207 0.1 15 M
P-NSinfoThin FilmWraparound Chip Resistors Thin Film Resistors, Fixed100.0212512 10 3 M
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed1000.112512 10 3 M
RCMAinfoMetal Film, MoldedVery High Stability ResistorsResistors, Fixed250.51 1 2.5 M
15 10
252 1 5 M
150.1 10 2 M
2.5 M
RCMMinfoMetal Film, MoldedMolded Metal Film ResistorsResistors, Fixed10051 1 2.2 M
2 2.26 M
RCMSinfoMetal Film, MoldedHigh StabilityResistors, Fixed3011 1 2.21 M
RCMTinfoMetal Film, MoldedHigh Stability, High TemperatureResistors, Fixed150.51 1 2 M
0.2 10 1.5 M
500.5 2 M
152 1 2.5 M
0.2 10 2 M
500.5 2.5 M
154 1 5 M
500.1 10 2 M
15 2.5 M
RCWPinfoThick Film, ChipIndustrial, Custom SizesResistors, Fixed3001012512 5 20 M
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)Resistors, Fixed1012512 5.6 15 M
1 10 7.5 M
2 15 M
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed500.510207 1 2.21 M
1 10 M
VHA518-10infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra PrecisionResistors, Fixed20.0012.5 5 1.67 M
VHA518-11info 1.84 M
VHA518-11ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology ResistorsResistors, Fixed0.050.0012.5 5 1.1 M
VHA518-7infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra PrecisionResistors, Fixed20.0011.75 5 1.17 M
VHA518-8info2 1.34 M
VHA518-9info2.25 1.5 M
WK / WRinfoMetal OxideHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammableResistors, Fixed100510207 0.18 10 M
20020414
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account