Resistors, fixed discrete: Resistance 1M to 1G Ohms - Special
Type Resistors, Fixed
Brand Vishay Dale
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
D, G Carbon Film Special Purpose, High Voltage, Radial Bands or Ferrule Terminals, Varnish Coated, Vinyl Protective Sleeve Available, Model G is Non-Inductive 10 10 100 10 M
100 K 10000 M
100 100 10 M
100 K 10000 M
20 100 10 M
100 K 10000 M
30 100 10 M
100 K 10000 M
35 100 10 M
100 K 10000 M
60 100 10 M
100 K 10000 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads 10 1 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
RDX Metal Oxide Metal Oxide Resistors, Special Purpose, Special Purpose, High Voltage, Ratio Divider, Available with leads and/or mounting lugs in any required combination 100 10 2000 2000 M
3000 10000 M
4000
5000
6000
7000
RJU Metal Oxide Special Purpose, High Voltage, Ultra High Value, Tab Terminal (Style 3) or Ferrule Terminal (Style 4), Blue Flameproof Coating 100 1 1000 1000 M
100 K
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)