Resistors, fixed discrete: Resistance 1M to 1G Ohms - Surface mount
Type Resistors, Fixed
Brands Vishay, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology 0.05 0502 0.1 25 M
0.125 0505 10 M
0603 25 M
0.2 0705
0805
0.25 1005 50 M
1206
0.5 1010 25 M
1505 75 M
0.75 2208 100 M
1 1020 10 M
2010 100 M
2 2512
CRCW....-37 Thick Film Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors 10 5.1 10 M
CRCW....-37 e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors 10 5.1 10 M
CS 22 Thin Film Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 100 0.5 0.025 10 K 10 M
0.05
0.1
CS 33 Thin Film Single Value Chip Resistor, 5 M ohm to 200 M ohms 100 0.5 0.05 10 K 5 M
0.125
0.25
CTM Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon 100 0.2 0.02 1 M 2 M
250 0.5 2 M 5 M
350 5 M 10 M
D.. AP Thick Film Thick Film, Rectangular Chip Resistors for Conductive Gluing 1 18 10.3 M
100 10.1 M
D../CRCW.... Thick Film Thick Film, Rectangular Chip Resistors 1 1 10 M
D../CRCW.... e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors 1 1 10 M
D../CRCW....-HR e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors 5 11 M 470 M
D../CRCW....-P e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, Precision Chip Resistors 0.5 10 10 M
100
D../CRCW....-TR Thick Film Thick Film, Rectangular, Trimmable, Resistor Chips 10 4.7 M
10 10 M
D../CRCW....-TR e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors 10 4.7 M
10 10 M
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 25 1 0.2 10 1.75 M
0.1 100
100 1 0.225 10
0.1 100
25 1 0.4 10 2 M
0.1 100
1 0.5 10 3 M
0.1 100
100 1 0.8 10 2 M
0.1 100
1 1 10 3 M
0.1 100
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
0.3 0102 2.21 M
0.4 0204 10 M
100 0207 0.1 15 M
1
P-NS Thin Film Wraparound Chip Resistors Thin Film 10 0.02 0.75 2010 10 2 M
2208 1.75 M
2512 3 M
0.8 2010 2 M
2208 1.75 M
1 2512 3 M
PTN Thin Film Wraparound Chip Resistors Thin Film Tantalum Nitride 100 0.1 0.75 2208 10 1.75 M
0.8 2010 2 M
1 2512 3 M
QFX Thin Film 50 x 50 Ta2 N Megohm on Quartz 100 0.1 0.02 1 M 2 M
250 0.5 2 M 4.2 M
350 4.2 M 10 M
RCWP Thick Film, Chip Industrial, Custom Sizes 300 10 0.08 0540 3 4.7 M
0.1 0550 2
0.15 0575 10 M
0.2 5100 3 15 M
0.25 1206
0.35 5150 20 M
0.4 1100 7.5 M
0.6 7225 20 M
0.8 2010
1 2512 5
RCWPM Thick Film, Chip Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) 10 0.15 5150 5.6 4.7 M
2 10
10 0.225 7225 5.6 15 M
1 10 2 M
2 15 M
1 0.25 1206 5.62 M
0.5 1100 5.49
10 0.8 2010 5.6 15 M
1 10 7.5 M
2 15 M
10 1 2512 5.6
1 10 7.5 M
2 15 M
RMK 55N, 515N Thin Film Single Value Chip Resistor Ultra Precision 5 ppm/c 10 0.01 0.25 1000 2 M
0.5
SFX Thin Film 40 x 40 Ta2 N Megohm on Silicon 100 0.1 0.02 510 K 20 M
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting 50 1 0.2 0102 10 2.21 M
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting 100 5 0.25 0204 0.22 10 M
50 1 0.82
SMM0207 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting 50 0.5 1 0207 1 2.21 M
1 10 M
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)