VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance 1M to 1G Ohms>Thin film (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Approval Documents (1)
  General Information (1)
  Ordering Info (1)
  Tape and Reel Info (1)
  Technical Note (4)
  Promotional Material (8)
Press Releases
Resistors, fixed discrete: Resistance 1M to 1G Ohms - Thin film
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film

All 13 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete100.010.3 100 K 10 M
0.5
CS 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 1000.50.025 10 K 10 M
0.05
0.1
CS 33infoThin FilmSingle Value Chip Resistor, 5 M ohm to 200 M ohms 1000.50.05 10 K 5 M
0.125
0.25
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon 1000.20.02 1 M 2 M
2500.5 2 M 5 M
350 5 M 10 M
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
2510.4 10 2 M
0.1 100
10.5 10 3 M
0.1 100
10010.8 10 2 M
0.1 100
11 10 3 M
0.1 100
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)100.010.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
2 100 K 10 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF Resistors250.50.20102 0.22 2.21 M
0.250204 10 M
0.30102 2.21 M
0.40204 10 M
1000207 0.1 15 M
1
PinfoThin FilmHigh Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors0.10505 10 2.5 M
0603
0705 5 M
1005
1206 15 M
1505 10 M
2010 50 M
2 M
6 M
0.05 39 1.5 M
2 M
3 M
6 M
0.02 100 1.5 M
3 M
0.01 250 1.5 M
3 M
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.020.752010 10 2 M
2208 1.75 M
2512 3 M
0.82010 2 M
2208 1.75 M
12512 3 M
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride 1000.10.752208 10 1.75 M
0.82010 2 M
12512 3 M
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz 1000.10.02 1 M 2 M
2500.5 2 M 4.2 M
350 4.2 M 10 M
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 100.010.25 1000 2 M
0.5
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon 1000.10.02 510 K 20 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account