Resistors, fixed discrete: Resistance 1M to 1G Ohms - Through hole
Brands Vishay, Vishay Dale, Vishay Draloric, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
B, T Carbon Film General Purpose, High Voltage, Radial Lug or Axial Lead, Supplied with a Mylar Heat-Shrink Protective Sleeve Resistors, Fixed 10 10 K 1000 M
20 K
40 K
70 K
100 M 10000 M
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking Resistors, Fixed 200 5 0.25 1.1 M 2 M
0.5
CMF (Industrial) Metal Film Industrial, Small Size, Conformal Coating, Flame Retardant Epoxy Coating, Controlled Temperature Coefficient, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 1 0.5 8 M
15 M
22.1 M
1 8 M
15 M
22.1 M
5 5 M
8 M
0.1 10 2.5 M
1 5 M
8 M
10 M
CNS020, CNS021 Thin Film Thin Film Single In Line Conformal, Radial Discrete Resistors, Fixed 10 0.01 0.3 100 K 10 M
0.5
D, G Carbon Film Special Purpose, High Voltage, Radial Bands or Ferrule Terminals, Varnish Coated, Vinyl Protective Sleeve Available, Model G is Non-Inductive Resistors, Fixed 10 10 100 10 M
100 K 10000 M
100 100 10 M
100 K 10000 M
20 100 10 M
100 K 10000 M
30 100 10 M
100 K 10000 M
35 100 10 M
100 K 10000 M
60 100 10 M
100 K 10000 M
D../CRCW....-HR Thick Film Lead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor Resistors, Fixed 5 11 M 470 M
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 2 0002 9 1.5 M
0042 10
0069 2.6
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 2 9 1.5 M
FRJ Metal Film Industrial, Zero Ohm Jumper Resistor, Provides Low Resistance Circuit Interconnections, Color Band Marking, Flame Retardant Coating, Automatic Insertion Compatible, Tape and Reel Packaging Resistors, Fixed 0.000 10 M
HCA0207 Carbon Film Carbon Film Resistors, Power Type Resistors, Fixed 1500 2 0.8 0207 4.7 2.2 M
HPS Thick Film High Power Resistors, Thick Film Technology Resistors, Fixed 100 0.5 1 200 100 M
10 2000 1500 M
2 200 175 M
3 300 400 M
4 800 650 M
6 1000 1000 M
8
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) Resistors, Fixed 10 0.01 0.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
2 100 K 10 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 10 1 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.35 0207 1 2.2 M
0.5 0411 5.1 M
0.55 0414
RCA.... e3 Thick Film Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors Resistors, Fixed 1 1 10 M
10 5.6 M
0.5 10 M
100
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 0.5 1 1.5 M
50 10
15 1 1 2 M
0.2 10 1.5 M
50 0.5 2 M
15 2 1 2.5 M
0.2 10 2 M
50 0.5 2.5 M
15 4 1 5 M
50 0.1 10 2 M
15 2.5 M
RDX Metal Oxide Metal Oxide Resistors, Special Purpose, Special Purpose, High Voltage, Ratio Divider, Available with leads and/or mounting lugs in any required combination Resistors, Fixed 100 10 2000 2000 M
3000 10000 M
4000
5000
6000
7000
RJU Metal Oxide Special Purpose, High Voltage, Ultra High Value, Tab Terminal (Style 3) or Ferrule Terminal (Style 4), Blue Flameproof Coating Resistors, Fixed 100 1 1000 1000 M
100 K
VHA518-10 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 2.5 5 1.67 M
VHA518-11 1.84 M
VHA518-11Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 2.5 5 1.1 M
VHA518-7 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1.75 5 1.17 M
VHA518-8 2 1.34 M
VHA518-9 2.25 1.5 M
WK / WR Metal Oxide High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable Resistors, Fixed 100 5 1 0207 0.18 10 M
200 2 0414
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)