VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>Carbon film (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Markings (1)
  Ordering Info (1)
  Reference Data (1)
  Technical Note (4)
  Promotional Material (5)
Resistors, fixed discrete: Case sizes smaller than 0603 - Carbon film
BrandsVishay Beyschlag, Vishay Draloric

All 8 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMA 0204infoCarbon FilmHigh Pulse Load MELF ResistorResistors, Fixed20.250204 10 100 K
0.4
CMA 0204 HFinfoCarbon Film, MELFPulse Load MELF Resistors for High Frequency ApplicationsResistors, Fixed20.250204 50 47
0.4
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF ResistorResistors, Fixed-25020.40207 2.2 1.5 M
1
HCA0207infoCarbon FilmCarbon Film Resistors, Power TypeResistors, Fixed22020.80207 4.7 2.2 M
1 10 1 M
LCA...infoCarbon FilmStandard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applicationsResistors, Fixed20.250204 10 470 K
0.350207 1 1 M
0.550411
0.60414
LCA..NEinfoCarbon FilmFlameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirementsResistors, Fixed20.250204 10 470 K
0.350207 1 2.2 M
0.50411 5.1 M
0.550414
LCM0207SIinfoCarbon Film, Cylindrical, MELFFusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU CoolersResistors, Fixed, Fusible25050.250207 0.22 1000
SKSinfoCarbon FilmFusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behaviorResistors, Fixed, Fusible50.30207 1 5100
0.50414
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account