Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance
Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards
Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers
Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior
Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behavior