VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>MELF (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (14):
  Application Note (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (1)
  Technical Note (5)
  Promotional Material (5)
Press Releases
Resistors, fixed discrete: Case sizes smaller than 0603 - MELF
BrandsVishay Beyschlag, Vishay Draloric

All 13 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMA 0204 HFinfoCarbon Film, MELFPulse Load MELF Resistors for High Frequency ApplicationsResistors, Fixed20.250204 50 47
0.4
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF ResistorResistors, Fixed-25020.40207 2.2 1.5 M
1
LCM0207SIinfoCarbon Film, Cylindrical, MELFFusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU CoolersResistors, Fixed, Fusible25050.250207 0.22 1000
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed5020.20102 6.8 470
10.250204 1.5 475
20.30102 6.8 470
10.40204 1.5 475
20207 6.8 470
1
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established ReliabilityResistors, Fixed0.40102 1 5.11
150.10.6
0204 10
0207 21.5
10102 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF ResistorsResistors, Fixed150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
0.40207 15 1 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.50.20102 0.22 2.21 M
0.250204 10 M
0.30102 2.21 M
0.40204 10 M
0207 0.1 15 M
1
NMM0207SIinfoMetal Film, MELFFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible500100.350207 0.1 0.91
5 1 47
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
Zero ohm jumper Zero ohm jumper
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
UMA 0204infoThin Film, MELFUltra Precision MELF ResistorResistors, Fixed50.020.070204 22 332 K
0.25
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account