VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>Power 0.25W or below (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (29):
  Application Note (1)
  Approval Documents (1)
  Markings (1)
  Non-English Datasheet (1)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (13)
Press Releases
Resistors, fixed discrete: Case sizes smaller than 0603 - Power 0.25W or below
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Sfernice, Vishay Thin Film

All 23 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CHinfoThin FilmThin Film Microwave ResistorsResistors, Fixed10010.050402 10 500
0.1250505
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film TechnologyResistors, Fixed0.050502 0.1 25 M
0.1250505 10 M
CMA 0204infoCarbon FilmHigh Pulse Load MELF ResistorResistors, Fixed20.250204 10 100 K
CMA 0204 HFinfoCarbon Film, MELFPulse Load MELF Resistors for High Frequency ApplicationsResistors, Fixed20.250204 50 47
D..TR/CRCW...TRinfoThick Film, Rectangular ChipUser Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier LayerResistors, Fixed200100.0630402 0.47 10 M
100 10
FCinfoThin FilmHigh Frequency (up to 20 GHz) Surface Mount Chip ResistorsResistors, Fixed1000.10.050402
0.1250505
L-NSinfoThin FilmWraparound Chip Resistors Low Value Resistors, Fixed30010.1250505 0.03 10
LCA...infoCarbon FilmStandard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applicationsResistors, Fixed20.250204 10 470 K
LCA..NEinfoCarbon FilmFlameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirementsResistors, Fixed20.250204 10 470 K
LCM0207SIinfoCarbon Film, Cylindrical, MELFFusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU CoolersResistors, Fixed, Fusible25050.250207 0.22 1000
MinfoThick FilmWraparound Chip Resistor Thick Film Industrial Resistors, Fixed10010.10402 10 25
0502
0.1250504
0505
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - PrecisioninfoThin FilmPrecision Flat Chip ResistorsResistors, Fixed100.10.0160402 100 221 K
0.063
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed5020.20102 6.8 470
10.250204 1.5 475
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF ResistorsResistors, Fixed150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.50.20102 0.22 2.21 M
0.250204 10 M
P-NSinfoThin FilmWraparound Chip Resistors Thin Film Resistors, Fixed100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed250.10.050402 20 35 K
0.10502 65 K
0.150505 130 K
RCWPinfoThick Film, ChipIndustrial, Custom SizesResistors, Fixed30020.080540 3 4.7 M
1001 10 499 K
30020.10550 2 4.7 M
1001 10 499 K
30020.150575 2 10 M
1001 10 1 M
RVinfoThin FilmCECC 40401-010 Qualified Thin Film Resistor ChipResistors, Fixed100.10.1250505 100 260 K
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
UMA 0204infoThin Film, MELFUltra Precision MELF ResistorResistors, Fixed50.020.070204 22 332 K
0.25
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account