Resistors, fixed discrete: Case sizes smaller than 0603 - Power 1W or below
Brands Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CH Thin Film Thin Film Microwave Resistors Resistors, Fixed 100 1 0.05 0402 10 500
0.125 0505
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology Resistors, Fixed 0.05 0502 0.1 25 M
0.125 0505 10 M
CMA 0204 Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
0.4
CMA 0204 HF Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
0.4
CMB 0207 Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0.4 0207 2.2 1.5 M
1
D..TR/CRCW...TR Thick Film, Rectangular Chip User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer Resistors, Fixed 200 10 0.063 0402 0.47 10 M
100 10
FC Thin Film High Frequency (up to 20 GHz) Surface Mount Chip Resistors Resistors, Fixed 100 0.1 0.05 0402
0.125 0505
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 1 0001 10 1 M
0032
HCA0207 Carbon Film Carbon Film Resistors, Power Type Resistors, Fixed 220 2 0.8 0207 4.7 2.2 M
1 10 1 M
HMA Metal Film Miniature, Power Type Metal Film Resistors, Metal film resistor with high power rating, Stable film structure on special ceramic, For applications in power electronics Resistors, Fixed 50 1 0.8 0207 4.7 511 K
L-NS Thin Film Wraparound Chip Resistors Low Value Resistors, Fixed 300 1 0.125 0505 0.03 10
LCA... Carbon Film Standard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applications Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 1 M
0.55 0411
0.6 0414
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 2.2 M
0.5 0411 5.1 M
0.55 0414
LCM0207SI Carbon Film, Cylindrical, MELF Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers Resistors, Fixed, Fusible 250 5 0.25 0207 0.22 1000
M Thick Film Wraparound Chip Resistor Thick Film Industrial Resistors, Fixed 100 1 0.1 0402 10 25
0502
0.125 0504
0505
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision Thin Film Precision Flat Chip Resistors Resistors, Fixed 10 0.1 0.016 0402 100 221 K
0.063
MMU 0102 HF, MMA 0204 HF, MMB 0207 HF Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 2 0.2 0102 6.8 470
1 0.25 0204 1.5 475
2 0.3 0102 6.8 470
1 0.4 0204 1.5 475
2 0207 6.8 470
1
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 Thin Film, MELF MELF Resistors with Established Reliability Resistors, Fixed 0.4 0102 1 5.11
15 0.1 0.6
0204 10
0207 21.5
1 0102 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - Precision Thin Film, MELF Precision MELF Resistors Resistors, Fixed 15 0.1 0.06 0102 22 332 K
0.07 0204 10 511 K
0.11 0207 15 1 M
0.2 0102 22 332 K
0.25 0204 10 511 K
0.4 0207 15 1 M
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors Resistors, Fixed 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
0.3 0102 2.21 M
0.4 0204 10 M
0207 0.1 15 M
1
NKS. Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 10 0.4 0207 0.1 20
5 1
10 0.5 0309 0.1
5 1
10 0.7 0414 0.1
5 1
NMM0207SI Metal Film, MELF Fusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off Behavior Resistors, Fixed, Fusible 500 10 0.35 0207 0.1 0.91
5 1 47
P-NS Thin Film Wraparound Chip Resistors Thin Film Resistors, Fixed 10 0.02 0.05 0402 25 75 K
0.1 0502 20 130 K
0.15 0505 301 K
PMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 5 0.1 0.125 0204 100 100 K
10 221 K
PTN Thin Film Wraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed 25 0.1 0.05 0402 20 35 K
0.1 0502 65 K
0.15 0505 130 K
RCWP Thick Film, Chip Industrial, Custom Sizes Resistors, Fixed 300 2 0.08 0540 3 4.7 M
100 1 10 499 K
300 2 0.1 0550 2 4.7 M
100 1 10 499 K
300 2 0.15 0575 2 10 M
100 1 10 1 M
RV Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.1 0.125 0505 100 260 K
SKS Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behavior Resistors, Fixed, Fusible 5 0.3 0207 1 5100
0.5 0414
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 50 1 0.2 0102 10 2.21 M
15 0.1 100 100 K
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
50 1 0.82
10 1000
15 0.5 221 K
25 1 M
15 0.25 22 221 K
25 511 K
15 0.1 43 221 K
25 511 K
SMM0207 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 2 1 0207 0.16 0.91
50 0.5 1 2.21 M
1 10 M
UMA 0204 Thin Film, MELF Ultra Precision MELF Resistor Resistors, Fixed 5 0.02 0.07 0204 22 332 K
0.25
WK / WR Metal Oxide High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable Resistors, Fixed 100 5 1 0207 0.18 10 M
2 1 1 M
50 1 4.7
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)