VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>Power 5W or above (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Cross Reference (1)
  Reference Data (1)
  Tape Info (1)
  Technical Note (1)
  Promotional Material (5)
Resistors, fixed discrete: Case sizes smaller than 0603 - Power 5W or above
BrandVishay Dale

All 2 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CPinfoWirewound, Ceramic CaseCommercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity ResistanceResistors, Fixed, Fusible30010100010 0.1 7000
20 1000 40 K
300150015 0.1 8000
20 1000 40 K
300200020 0.1 10 K
20 1000 45 K
300220022 0.1 10 K
20
300250025 0.1 10 K
20
30050005 0.1 2400
20 150 27 K
30070007 0.1 5000
20 1000 35 K
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150150005 7 1 M
70007 8
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account