VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>Power 1W to 5W (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (22):
  Application Note (1)
  Cross Reference (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (6)
  Promotional Material (9)
Resistors, fixed discrete: Case sizes smaller than 0603 - Power 1W to 5W
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric

All 9 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF ResistorResistors, Fixed-250210207 2.2 1.5 M
CPinfoWirewound, Ceramic CaseCommercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity ResistanceResistors, Fixed, Fusible300520002 0.1 1000
20 100 12 K
30030003 0.1 2000
20 150 22 K
30050005 0.1 2400
20 150 27 K
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150110001 10 1 M
0032
20002 9 1.5 M
0042 10
0069 2.6
30003 9 1 M
40004 6
50005 7
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible120069 2.6 1 M
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed50210207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established ReliabilityResistors, Fixed150.110102 1 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.510207 0.1 15 M
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
WK / WRinfoMetal OxideHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammableResistors, Fixed100510207 0.18 10 M
2 1 1 M
501 4.7
200520414 0.18 10 M
2 1 1 M
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account