|
Related press releases
|
 |
|
November 22,
2010
|
 |
Vishay Intertechnology Releases New DSCC-Approved, MIL-PRF-32159-Qualified, Zero-Ohm Jumper
|
|
July 22,
2010
|
 |
Vishay’s New SMD Wraparound Thin Film Chip Resistors Feature 215 °C Maximum Operating Temperature, 25 ppm/°C TCR, and Tolerances
Down To 0.05 %
|
|
June 10,
2010
|
 |
Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down
to 10 ppm/°C and Tolerances to 0.05 %
|
|
January 15,
2010
|
 |
Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR
of ± 25 ppm/°C, and Tolerances to ± 0.1 %
|
|
October 19,
2009
|
 |
Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability
in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile
|
|
August 12,
2009
|
 |
Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 %
in 12 Case Sizes
|
|
September 22,
2004
|
 |
Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C
|
|
June 20,
2003
|
 |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile,
Compact 0.07−in. by 0.07−in. Chip
|
|
April 25,
2003
|
 |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"
|
|
January 24,
2003
|
 |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ
|
|
June 28,
2002
|
 |
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic
Systems
|
 |
|
|
 |