|
|
|
|
| Resistors, fixed discrete: Case sizes smaller than 0603 - Thick film |
| Type | Resistors, Fixed |
| Brands | Vishay Dale, Vishay Draloric, Vishay Sfernice, Vishay Thin Film |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| CHP, HCHP Hybrid |  | Thick Film | High Stability Resistor Chips, Thick Film Technology | | | 0.05 | 0502 | 0.1 | 25 M |
| 0.125 | 0505 | 10 M |
| D..TR/CRCW...TR |  | Thick Film, Rectangular Chip | User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer | 200 | 10 | 0.063 | 0402 | 0.47 | 10 M |
| 100 | 10 |
| M |  | Thick Film | Wraparound Chip Resistor Thick Film Industrial | 100 | 1 | 0.1 | 0402 | 10 | 25 |
| 0502 |
| 0.125 | 0504 |
| 0505 |
| Pick of the Chips |  | Thick Film, Chip | Thick Film Chip Resistors, Engineering Design Kit, Surface Mount | 50 | 1 | | 0204 | 10 | 1 M |
| 100 | 0402 |
| 200 | 5 | 33 | 100 K |
| 1 | 49.9 | 1 M |
| 100 | 51.5 | 150 K |
| 60.4 | 200 K |
| 80.6 | 88.7 K |
| RCWP |  | Thick Film, Chip | Industrial, Custom Sizes | 300 | 2 | 0.08 | 0540 | 3 | 4.7 M |
| 100 | 1 | 10 | 499 K |
| 300 | 2 | 0.1 | 0550 | 2 | 4.7 M |
| 100 | 1 | 10 | 499 K |
| 300 | 2 | 0.15 | 0575 | 2 | 10 M |
| 100 | 1 | 10 | 1 M |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |