VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes smaller than 0603>Through hole (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (14):
  Application Note (1)
  Cross Reference (1)
  General Information (1)
  Reference Data (1)
  Tape Info (1)
  Technical Note (4)
  Promotional Material (5)
Resistors, fixed discrete: Case sizes smaller than 0603 - Through hole
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric

All 14 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CPinfoWirewound, Ceramic CaseCommercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity ResistanceResistors, Fixed, Fusible30010100010 0.1 7000
20 1000 40 K
300150015 0.1 8000
20 1000 40 K
30020002 0.1 1000
20 100 12 K
300200020 0.1 10 K
20 1000 45 K
300220022 0.1 10 K
20
300250025 0.1 10 K
20
30030003 0.1 2000
20 150 22 K
30050005 0.1 2400
20 150 27 K
30070007 0.1 5000
20 1000 35 K
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150110001 10 1 M
0032
20002 9 1.5 M
0042 10
0069 2.6
30003 9 1 M
40004 6
50005 7
70007 8
0010
0067 5 19 K
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible120069 2.6 1 M
HCA0207infoCarbon FilmCarbon Film Resistors, Power TypeResistors, Fixed150020.80207 4.7 2.2 M
1 10 1 M
HMAinfoMetal FilmMiniature, Power Type Metal Film Resistors, Metal film resistor with high power rating, Stable film structure on special ceramic, For applications in power electronicsResistors, Fixed5010.80207 4.7 511 K
LCA...infoCarbon FilmStandard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applicationsResistors, Fixed20.250204 10 470 K
0.350207 1 1 M
0.550411
0.60414
LCA..NEinfoCarbon FilmFlameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirementsResistors, Fixed20.250204 10 470 K
0.350207 1 2.2 M
0.50411 5.1 M
0.550414
MBA/SMA 0204 HFinfoThin FilmHigh Frequency (> 3 GHz) Leaded ResistorsResistors, Fixed10204 1.5 470
MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - PrecisioninfoThin FilmPrecision Leaded ResistorsResistors, Fixed0.250204 332
0207 10 1
0.250414 22 1.5
MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - ProfessionalinfoThin FilmProfessional Leaded ResistorsResistors, Fixed50204 0.22 10
0207 22
50414
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible100.40207 0.1 20
5 1
100.50309 0.1
5 1
100.70414 0.1
5 1
SKSinfoCarbon FilmFusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behaviorResistors, Fixed, Fusible100.30207 1 5100
0.50414
UXA 0204, UXB 0207, UXE 0414infoThin FilmHigh Precision Leaded ResistorsResistors, Fixed0.250204 22 221
0207 10 1
0.10414 22 511
WK / WRinfoMetal OxideHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammableResistors, Fixed100510207 0.18 10 M
2 1 1 M
501 4.7
200520414 0.18 10 M
2 1 1 M
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account