VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Surface mount>Ultra-stable (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (38):
  Application Note (5)
  Non-English Related Material (4)
  Ordering Info (1)
  Technical Note (7)
  Promotional Material (21)
Press Releases
Resistors, fixed discrete: Surface mount - Ultra-stable
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 17 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSM2512infoHigh Precision Metal Strip Resistor (4-Terminal)150.112512 0.003 0.2
CSM2512SinfoBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
CSM3637infoHigh Precision Metal Strip Resistor (4-Terminal)150.133637 0.002 0.2
SMNinfo4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch20.010.4 100 10 K
SMNZ (Z-Foil)infoUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DinfoPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
SMR3DinfoPrecision Molded Surface Mount Resistor20.010.6 5 80 K
SMR3DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.6 5 80 K
V15x10infoHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VCS1610infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VFCP0805 (Z Foil)infoUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VFCP2512 (Z Foil)info0.62512 150 K
VPR220SinfoPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
Precision Foil Power Resistor, TO-220 Configuration8
VPR220SZ (Z Foil)infoPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
8
VPR221SinfoPrecision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection20.018 0.5 500
Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection1.5
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
8
VSM0805infoPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSMP2512 (Z Foil)info0.752512 150 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account