Resistors, Discrete - Surface mount - Carbon film

    All 3 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CMA 0204 info PDF icon
    datasheet
    Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
    0.4
    CMA 0204 HF info PDF icon
    datasheet
    Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
    0.4
    CMB 0207 info PDF icon
    datasheet
    Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0.4 0207 2.2 1.5 M
    1.0