|
|
September 01,
2011
|
 |
Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package
Size With Resistance Range from 0.5 mΩ to 5 mΩ
|
|
August 25,
2011
|
 |
Vishay Intertechnology’s New Power Metal Strip® Resistors in 2726 and 4026 Case Sizes Feature High Power Ratings From 5 W
to 7 W and Extremely Low Resistance Values Down to 0.5 mΩ
|
|
June 20,
2011
|
 |
Vishay Intertechnology’s VSLY5850 IR Emitter, IHLP-1212BZ-11 Inductor, WSLP3921/5931 Power Metal Strip® Resistors, and RMKHT
Thin Film Chip Resistors and Resistor Networks Selected for Electronic Design’s Annual “Top 101 Components”
|
|
June 20,
2011
|
 |
Vishay Intertechnology’s PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Is Enhanced With Extended Resistance
Range From 250 Ω to 3 MΩ and New 1206, 2010, and 2512 Case Sizes
|
|
March 28,
2011
|
 |
Vishay Intertechnology’s New PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Offers TCR of ± 5 ppm/°C, Tolerance
to ± 0.02 %, and Wide Operating Temperature Range to + 215 °C
|
|
March 03,
2011
|
 |
Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in
Three Case Sizes
|
|
January 27,
2011
|
 |
Vishay Intertechnology’s New PHP Series of Precision, High-Power Thin Film Chip Resistors Offers TCR to ± 25 ppm/°C, Tolerances
to ± 0.1 %, and Power Ratings of 1 W in 1206 and 2.5 W in 2512 Case Sizes
|
|
November 15,
2010
|
 |
Vishay’s New Power Metal Strip® Resistors in 3921 and 5931 Case Sizes Feature High Power Ratings From 5 W to 10 W and Extremely
Low Resistance Values Down to 0.0003Ω
|
|
October 18,
2010
|
 |
Vishay’s New WSLP0603 0.4-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0603 Package Size
|
|
September 23,
2010
|
 |
Vishay’s New WSLP0805 0.5-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0805 Package Size
|
|
August 05,
2009
|
 |
Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three
Case Sizes
|
|
June 19,
2009
|
 |
Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package
Size
|
|
February 13,
2008
|
 |
Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range
of −65 °C to +275 °C
|
|
January 19,
2007
|
 |
Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5
% in Low Resistance Values of 0.01 Ω to 0.1 Ω
|
|
August 23,
2006
|
 |
Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of
–65 °C to +275 °C
|
|
August 23,
2006
|
 |
Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size
|
|
February 10,
2006
|
 |
Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size
|
|
November 11,
2005
|
 |
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
|
|
October 19,
2005
|
 |
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package
Size
|
|
October 14,
2005
|
 |
Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of
1.0% and 5.0%
|
|
October 26,
2001
|
 |
Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy
|
|
October 05,
2001
|
 |
Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor
|
|
May 18,
2001
|
 |
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's
Highest Derating Temperature
|
 |