VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Surface mount>Heatsink (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (1)
Resistors, fixed discrete: Surface mount - Heatsink
TechnologyWirewound
TypeResistors, Fixed
BrandVishay Sfernice

All 2 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
RHinfoHeatsink Encased Wirewound Power Resistors0.110 0.006 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
3.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
40 130 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
SHinfoHeatsink Encased Wirewound Power Resistors, Industrial Applications50510 0.1 15 K
20 33 K
3.2 3300
4.8 15 K
40 51 K
7.2 33 K
8 3300
9.6 51 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account