Resistors, Discrete - Surface mount - High voltage
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Thick Film Chip Dividers, High Voltage | 100 | 1 | 2512 | 20 M | 20 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.70 | 2512 | 12 M | 50 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.60 | 2510 | 10 M | 40 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | High Voltage Thick Film Chip Resistors | 100 | 1 | 0.25 | Through Hole | 100 K | 10 M |