|
|
|
|
| Resistors, fixed discrete: Surface mount - Military/ESA |
| Type | Resistors, Fixed |
| Brands | Vishay Dale, Vishay Sfernice, Vishay Thin Film |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | 25 | 1 | 0.025 | | 20 | 301 K |
| 0.1 | 100 |
| 1 | 0.05 | 10 | 475 K |
| 649 K |
| 100 | 20 | 301 K |
| 0.1 | 100 |
| 25 | 475 K |
| 649 K |
| 1 | 0.07 | 20 | 160 K |
| 0.1 | 100 |
| 100 | 1 | 0.1 | 10 | 475 K |
| 649 K |
| 25 | 1 M |
| 100 | 0.1 | 100 | 475 K |
| 649 K |
| 25 | 1 M |
| 1 | 0.125 | 10 |
| 0.1 | 100 |
| 100 | 1 | 0.15 | 10 |
| 0.1 | 100 |
| 25 | 1 | 0.2 | 10 | 1.75 M |
| 0.1 | 100 |
| 100 | 1 | 0.225 | 10 |
| 0.1 | 100 |
| 1 | 0.25 | 10 | 1 M |
| 25 | 50 |
| 0.1 | 100 |
| 1 | 0.4 | 10 | 2 M |
| 0.1 | 100 |
| 1 | 0.5 | 10 | 3 M |
| 100 | 50 | 1 M |
| 0.1 | 100 |
| 25 | 3 M |
| 100 | 1 | 0.8 | 10 | 2 M |
| 0.1 | 100 |
| 1 | 1 | 10 | 3 M |
| 0.1 | 100 |
| MSP Series |  | Wirewound | Precision Surface Mount Resistors, Wirewound or Metal Film Technologies | 50 | 0.1 | 0.5 | | 10 | 332 K |
| | |
| 1 | 1 | 0.04 | 2200 |
| 0.5 | 0.4 |
| 0.1 | 10 | 332 K |
| 0.5 | 1 M |
| 0.1 | | |
| 1 | 2 | 0.04 | 4700 |
| 0.5 | 0.4 |
| 0.1 | | |
| 5 | 2.5 | 0.04 | 13 K |
| 1 | 0.05 |
| 0.5 | 0.3 |
| 0.1 | | |
| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| RCWPM |  | Thick Film, Chip | Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) | | 10 | 0.055 | | 5.6 | 470 K |
| 1 | 10 | 464 K |
| 2 | 470 K |
| 10 | 0.07 | 0603 | 5.6 | 1 M |
| 1 | 10 |
| 10 | 0.1 | 5100 | 5.6 |
| 1 | 10 |
| 10 | | 5.6 |
| 1 | 10 |
| 10 | 0.15 | 5150 | 5.6 | 4.7 M |
| 1 | 10 | 1 M |
| 2 | 4.7 M |
| 10 | 0.225 | 7225 | 5.6 | 15 M |
| 1 | 10 | 2 M |
| 2 | 15 M |
| 10 | 0.25 | 1206 | 5.6 | 1 M |
| 1 | 10 |
| 5.62 M |
| 0.5 | 1100 | 5.49 |
| 10 | 499 K |
| 10 | 0.8 | 2010 | 5.6 | 15 M |
| 1 | 10 | 1 M |
| 7.5 M |
| 2 | 15 M |
| 10 | 1 | 2512 | 5.6 |
| 1 | 10 | 1 M |
| 7.5 M |
| 2 | 15 M |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |