|
Related press releases
|
 |
|
December 01,
2011
|
 |
Vishay Intertechnology Announces Industry’s First Wraparound Thick Film Chip Resistor With Operating Temperature to +230°C
and Storage Temperature to +245°C
|
|
March 03,
2011
|
 |
Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in
Three Case Sizes
|
|
December 20,
2010
|
 |
Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature
Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes
|
|
November 22,
2010
|
 |
Vishay Intertechnology Releases New DSCC-Approved, MIL-PRF-32159-Qualified, Zero-Ohm Jumper
|
|
October 07,
2010
|
 |
Vishay’s MIL-PRF-55342-Qualified Thin Film SMD Resistor Chips Now Offer “T” Reliability Level for Space Applications
|
|
July 22,
2010
|
 |
Vishay’s New SMD Wraparound Thin Film Chip Resistors Feature 215 °C Maximum Operating Temperature, 25 ppm/°C TCR, and Tolerances
Down To 0.05 %
|
|
June 10,
2010
|
 |
Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down
to 10 ppm/°C and Tolerances to 0.05 %
|
|
January 15,
2010
|
 |
Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR
of ± 25 ppm/°C, and Tolerances to ± 0.1 %
|
|
November 13,
2009
|
 |
Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9
Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %
|
|
August 12,
2009
|
 |
Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 %
in 12 Case Sizes
|
|
August 05,
2009
|
 |
Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three
Case Sizes
|
|
November 11,
2005
|
 |
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
|
|
October 19,
2005
|
 |
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package
Size
|
|
September 22,
2004
|
 |
Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C
|
|
September 22,
2004
|
 |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from
100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours
|
|
January 14,
2004
|
 |
Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant
Board-Space Reduction
|
|
January 24,
2003
|
 |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ
|
|
August 09,
2002
|
 |
New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes
|
 |
|
|
 |