VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

August 23, 2006

Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

November 11, 2005

Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance

October 19, 2005

Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

January 14, 2004

Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction

August 09, 2002

New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes

October 26, 2001

Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy

October 05, 2001

Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account