Resistors, Discrete - Surface mount - Power 5W or above

    All 11 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    E/H (T-Level) (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 125.0 M55342/02 20 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    M55342/06 475 K
    250.0 D55342/07 1.5 M
    500.0 M55342/10 49.9 1 M
    FC info PDF icon
    datasheet
    Thin Film High Frequency (up to 20 GHz) Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 125.0 0505 20 1000
    50.0 0402 16
    125.0 0603 10
    200.0 0805
    250.0 1005
    330.0 1206
    L-NS info PDF icon
    datasheet
    Thin Film Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip Resistors, Fixed 300 1 1000.0 2010 0.17 10.0
    2000.0 2512 0.18
    330.0 1206 0.10
    500.0 1505 0.25
    200.0 0805 0.10 6.0
    250.0 1005 0.15 10.0
    1000.0 1020 0.03 3.0
    125.0 0505 0.05 5.0
    0603 0.10
    200.0 0705 6.0
    M info PDF icon
    datasheet
    Thin Film Commercial Thick Film Resistor, Surface Mount Chip Resistors, Fixed 100 1 150.0 0603 10 25 M
    125.0 0505
    0504
    100.0 0502
    0402 10 M
    200.0 0705 25 M
    0805
    250.0 1005
    500.0 1010
    330.0 1206
    350.0 1505
    1000.0 2010
    750.0 2208
    2000.0 2512
    P-NS info PDF icon
    datasheet
    Thin Film Commercial Thin Film Resistor, Surface Mount Chip Resistors, Fixed 10 0.02 150.0 0603 10 261 K
    0505 20 301 K
    100.0 0502 150 K
    50.0 0402 25 100 K
    250.0 0705 10 475 K
    0805
    1005 649 K
    500.0 1010 50 1 M
    400.0 1206 10 1.5 M
    1505 1 M
    800.0 2208 3.16 M
    2010 4.02 M
    1000.0 2512 6.19 M
    PAT info PDF icon
    datasheet
    Thin Film Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating Resistors, Fixed 25 0.1 200.0 0805 10 301 K
    150.0 0603 80 K
    50.0 0402 20 35 K
    800.0 2010 10 2 M
    1000.0 2512 3 M
    400.0 1505 1 M
    750.0 2208 1.75 M
    400.0 1206 1 M
    PLT info PDF icon
    datasheet
    Thin Film Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance Resistors, Fixed 5 0.1 250.0 0705 250 50 K
    150.0 0603 40 K
    250.0 0805 50 K
    400.0 1206 100 K
    PNM info PDF icon
    datasheet
    Thin Film Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % Resistors, Fixed 25 0.1 1000.0 2512 10 3 M
    750.0 2208 1.75 M
    800.0 2010 2 M
    500.0 1010 50 600 K
    400.0 1206 10
    1505
    200.0 0805 301 K
    0705
    250.0 1005
    150.0 0505 20 130 K
    0603 10 80 K
    50.0 0402 20 35 K
    100.0 0502 65 K
    PTN info PDF icon
    datasheet
    Thin Film Commercial Thin Film Chip Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 750.0 2208 10 1.75 M
    800.0 2010 2 M
    1000.0 2512 3 M
    250.0 1005 301 K
    500.0 1010 50 600 K
    400.0 1206 10
    1505
    150.0 0505 20 130 K
    0603 10 80 K
    200.0 0705 301 K
    0805
    50.0 0402 20 35 K
    100.0 0502 65 K
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01