Resistors, Discrete - Surface mount - 1W to 5W
Latest Press Release
-
- Vishay’s New Power Metal Strip® Resistor in 2512 Case Size Features Very High 3W Power Rating and Extremely Low Resistance Values Down to 0.0005 Ω January 19, 2012
- Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ September 01, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 5 | 1 | 1020 | 0.1 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 2 | 2 | 2512 | 1 | 100 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 2 | 1 | 2010 | 1 | 100 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 2 | 1 | 1020 | 1 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 0.5 | 2 | 2512 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 0.5 | 1 | 2010 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 0.5 | 1 | 1020 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 1 | 2 | 2512 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 1 | 1 | 2010 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 100 | 1 | 1 | 1020 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 5 | 1 | 2010 | 0.1 | 100 M | |
| Resistors, Fixed | High Stability Resistor Chips Thick Film Technology | 200 | 5 | 2 | 2512 | 0.1 | 100 M | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 50 | 1 | 4 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 1 | 1218 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 1 | 2512 | 0.1 | 0.91 | |
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 1 | 2512 | 10 | 4.7 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 1 | 2512 | 10 | 4.7 M | |||
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 1 | M55342/09 | 10 | 6.19 M | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 1 | 2010 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 1 | 2010 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 1 | 2010 | 0.5 | 9.99 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 1020 | 30 m | 3.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 2010 | 0.17 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 2 | 2512 | 0.18 | 10.0 | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 1 | 2010 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 2 | 2512 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 1 | 2512 | 10 | 6.19 M | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 2.5 | 2512 | 10 | 30 K | |
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 1 | 1206 | 10 | 30 K | |
| Resistors, Fixed | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | 5 | 0.02 | 1 | 2512 | 500 | 3 M | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 1218 | 100 | 2.2 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 1 | 1218 | 1 | 2.2 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 1 | 2512 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 2512 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 1 | 2512 | 1 | 10 M | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 2.0 | 2512 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 2010 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 1210 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 1.0 | 1218 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 1.0 | 2512 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 1 | 2512 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 1 | 2512 | 0 | 0 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.1 | 1 | 2515 | 0.1 | 2.77 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 2 | 4527 | 0.1 | 4.92 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 3 | 6927 | 0.1 | 8 K | |
| Resistors, Fixed | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 0.5 | 1 | 2515 | 10 | 10 K | ||
| Resistors, Fixed | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 0.5 | 2 | 4527 | 10 | 100 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | See datasheet | 0.5 | 1.0 | 2512 | 0.5 m | 25 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 1.0 | 0612 | 0.5 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 2.0 | 2816 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 1.0 | 2512 | 0.5 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 1.0 | 2512 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 2.0 | 2512 | 0.5 m | 40 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 1.0 | 2010 | 1 m | 0.5 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 2726 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | See datasheet | 0.5 | 3 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 3 | 0.3 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 4026 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 1 W), Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 1.0 | 1206 | 1 m | 50 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (3 W) Low Value (down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 3.0 | 2512 | 0.5 m | 10 m | |
| Resistors, Fixed | Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | 75 | 0.5 | 1 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1 | 10 m | 0.50 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1.0 | 2512 | 10 m | 0.50 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 3 | 0.5 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 2 | 4527 | 1 m | 1.0 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 3 | 4527 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, Surface Mount | 175 | 1 | 3 | 2 m | 5 m | ||
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K |