VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

August 13, 2008

Vishay’s New VSMP0603 Ultra-High-Precision Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is Industry’s Smallest to Combine TCR of ±0.2 ppm/°C, Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life Stability of ±0.005 %

August 01, 2008

Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W

October 17, 2007

Vishay’s New SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated Power, Tight Tolerance to ± 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

Sept. 19, 2007

Vishay’s New SMNZ Ultra-High-Precision Z-Foil Four-Resistor Network Combines Typical TCR Tracking of 0.1 ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance Match of 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

January 18, 2006

Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C

January 06, 2006

Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C

January 06, 2006

Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %

July 7, 2003

Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package

November 21, 2000

BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account