Searching . . .

Resistors, Discrete - Surface mount - 0.5 and better

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability, Surface Mount See datasheet 0.01 0.125 2012 15 100 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability, Surface Mount See datasheet 0.01 0.25 4527 15 500 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors (Extended Range) Surface Mount See datasheet 0.1 0.25 0805 10 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount See datasheet 1 5 1 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal See datasheet 0.5 1.0 2512 0.5 m 25 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal See datasheet 1 1.0 0612 0.5 m 5 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 2.0 2512 0.5 m 40 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 1.0 2010 1 m 0.5
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.5 1206 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.25 0805 5 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.20 0603 10 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal See datasheet 1 3.0 2726 0.3 m 5 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal See datasheet 0.5 3 1 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount See datasheet 1 5 0.2 m 3 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount See datasheet 1 3 0.3 m 4 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal See datasheet 1 3.0 4026 0.3 m 5 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 1 W), Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 1.0 1206 1 m 50 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 1 W), Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 0.5 0805 10 m 50 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 1 W), Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 0.4 0603 10 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (3 W) Low Value (down to 0.0005 Ohm), Surface Mount See datasheet 0.5 3.0 2512 0.5 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 1 7 0.5 m 1 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 1 5 2 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount See datasheet 1 5 2 m 4 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount See datasheet 1 10 0.3 m 0.5 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount See datasheet 1 7 1 m 3 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount See datasheet 1 9 0.5 m 1 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 1 7 0.5 m 1 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 1 5 2 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount See datasheet 1 5 0.3 m 3 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount See datasheet 1 3 0.5 m 4 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 2 4527 1 m 1.0
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 3 4527 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount See datasheet 0.5 5 4527 1 m 0.3
Datasheet
info
Resistors, Fixed Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power See datasheet 1 3.75 7532 1 15 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power See datasheet 1 1.8 6720 0.10 3.3 K