|
New TNPW e3 High-Stability Thin-Film Flat Chip Resistors
The Key Benefits:
- Provide extremely stable and reliable operation even under harsh environmental conditions
- Offer high load life stability of ≤±0.05 % and superior moisture resistivity of ≤±0.25 % after 85 °C / 85 % relative humidity for 56 days
- Tested at load life 200 °C for 1000 h, showing deviation of ≤±0.25 %
- Seven case sizes ranging from 0402 up to 2512 cover the whole range of rated power dissipation
- Suitable for processing on automatic SMD assembly systems and for automatic soldering using wave, reflow, or vapor phase
- Pure tin plating provides compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes
The Key Applications:
- Applications requiring high stability and reliability in automotive, telecommunications, industrial, aerospace, medical equipment, and precision test and measuring equipment
The News:
Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature Stability of ≤0.05 %, Temperature Testing up to 200 ºC, and Reliability in Extreme Environmental Conditions
Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of the new TNPW e3 series of high-stability thin-film flat chip resistors in seven industry-standard sizes.
Key Device Specifications:
|
Size
|
0402
|
0603
|
0805
|
1206
|
1210
|
2010
|
2512
|
|
Resistance Range (W)
|
10 – 100 K
|
10 – 332 K
|
10 - 1 M
|
10 - 2 M
|
10 - 3.01 M
|
10 - 4.99 M
|
10 - 8.87 M
|
|
Tolerance (%)
|
±1; ±0.5; ±0.1
|
|
TCR (ppm/K)
|
±50; ±25; ±15; ±10
|
±50; ±25
|
The Perspective: Vishay’s new TNPW e3 series of high-stability thin-film flat chip resistors provide extremely stable and reliable operation under harsh environmental conditions in seven industry-standard case sizes.
Availability: Samples and production quantities of the TNPW e3 resistors are available now, with typical lead times of six to eight weeks for larger orders.
Datasheet
Product Page (www.vishay.com/ppg?28758)
|