Resistors, Discrete - Surface mount - Wirebondable
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Thick Film Chip Dividers, High Voltage | 100 | 1 | 2512 | 20 M | 20 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.70 | 2512 | 12 M | 50 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.60 | 2510 | 10 M | 40 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.50 | 2512 | 1 K | 75 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.45 | 2510 | 1 K | 60 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.40 | 2010 | 500 | 40 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.30 | 1210 | 300 | 20 M | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 K | 10 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.575 | 2010 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.525 | 2208 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.325 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.300 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.450 | 1010 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.250 | 1005 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.200 | 0705 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0505 | 10 | 500 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0504 | 10 | 500 K | |
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 1206 | 1 M | 3 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 0805 | 500 K | 1 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 1005 | 500 K | 2 G | ||
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.05 | 0202 | 50 | 300 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.05 | 0.5 | 1505 | 1 K | 2 M | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.25 | 0505 | 1 K | 750 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.5 | 1505 | 1 K | 750 K | |
| Resistors, Fixed | Precision Wirebondable Single Value Chip Resistor | 25 | 0.1 | 0.1 | 0202 | 10 | 500 K | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 6 | 2020 | 0.2 | 0.5 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 6 | 2020 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 2 | 1212 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 2 | 1212 | 0.2 | 0.5 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 6 | 2020 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 2 | 1212 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 0.5 | 0606 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 0.5 | 0606 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 0.5 | 0606 | 0.2 | 0.5 | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 | 1 M |