VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> TCR <= 5>Power 1W or below (39 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (54):
  Application Note (5)
  Approval Documents (1)
  Markings (1)
  Non-English Related Material (4)
  Ordering Info (2)
  Reference Data (1)
  Technical Note (10)
  Promotional Material (30)
Press Releases
Resistors, fixed discrete: TCR <= 5 - Power 1W or below
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Draloric, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 39 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete50.010.3 100 K 10 M
0.5
E102infoBulk Metal FoilHigh Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size20.0050.6 150 K 300 K
E102ZinfoBulk Metal FoilUltra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W20.0050.6 150 K 300 K
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.010.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions50.10.1250204 100 100 K
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film Resistors50.10.125 100 750 K
0.25
RCMX 02, 05, 1infoMetal FilmMolded Metal Film High Ohmic Value (to 50 MOhm) Resistors30.1253000000000.100000000000.
0.2510000000000.200000000000.
0.520000000000.500000000000.
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 50.010.125 1000 750 K
0.25
2 M
0.5
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 50.10.05 50 300 K
RNC90YinfoBulk Metal FoilHigh Precision QPL Resistor50.0050.6 4.99 121 K
RNC90ZinfoUltra High Precision QPL Resistor20.01 100
RNC90Z (RNC90S) (Z Foil)infoBulk Metal FoilBulk Metal® Foil Technology20.010.6 30.1 121 K
S102CinfoBulk Metal FoilS Series - High Performance Aerospace and Instrumentation Resistors20.0050.4 1 150 K
S102Kinfo10.6 100 K
S104Dinfo21 500 K
S104Kinfo10.6 300 K
1
S105Dinfo20.8 750 K
S105Kinfo1 500 K
S106Dinfo21 0.5 1 M
S106Kinfo1 600 K
S555infoBulk Metal FoilHigh Precision Resistor Produced in QPL Product Line20.0050.6 1 150 K
SMNinfoBulk Metal Foil4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch20.010.4 100 10 K
SMNZ (Z-Foil)infoBulk Metal FoilUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
SMR3DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.6 5 80 K
SMR3DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.6 5 80 K
UMA 0204infoThin Film, MELFUltra Precision MELF Resistor50.020.070204 22 332 K
0.25
V15x10infoBulk Metal FoilHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VAR (Z-Foil)infoBulk Metal FoilUltra High Precision High Resolution Z-Foil Audio Resistor0.050.010.4 10 100 K
VCS1610infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VFCP0805 (Z Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VFCP2512 (Z Foil)info0.62512 150 K
VH102KinfoBulk Metal FoilHermetically Sealed High Precision Resistor10.0050.6 1 150 K
VH102Z (Z Foil)infoBulk Metal FoilHermetic Version of the Molded "Z" Series Devices0.050.0050.6 10 100 K
VHA412infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHA412ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHA414infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.5 5 335 K
VHA414ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.5 5 200 K
VHA512infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.75 5 500 K
VHA512ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.75 5 300 K
VHA516-4infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011 5 668 K
VHA516-4ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011 5 400 K
VHP100infoBulk Metal FoilUltra High Precision Hermetically Sealed Resistor with Almost Zero TCR0.60.0050.3 100 150 K
VHP101info0.3
VHP102info0.6
VHP103info0.3
VHP202infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHP202Jinfo
VHP202ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHP202ZJinfo
VHP203 (Z-Foil)infoBulk Metal FoilHermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity0.050.0010.3 5 100 K
VHS102infoBulk Metal FoilHermetically Sealed High Precision Resistor20.0050.6 1 150 K
VHS555infoHermetically Sealed High Precision Resistor Produced in QPL Product Line
VHZ555 (Z Foil)infoBulk Metal FoilHermetic Version of the Molded "Z" Series Devices0.050.0050.6 4.99 121 K
VMTA55infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VRM 6.35mm x 25.4mminfoBulk Metal FoilIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSA101infoBulk Metal FoilUltra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 %0.050.0050.6 10 100 K
VSM0805infoBulk Metal FoilPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoBulk Metal FoilUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoBulk Metal FoilUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSMP2512 (Z Foil)info0.752512 150 K
VSR, VSRJinfoBulk Metal FoilVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
0.5 1 200 K
VSR5info0.4 400 K
0.75 400 K 750 K
VSR6info0.5 0.5 400 K
1 400 K 1 M
VTA52infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.011 5 500 K
VTA53info0.66 300 K
VTA54info0.5
VTA55info0.3 150 K
VTA56info0.25
Z201 (Z-Foil)infoBulk Metal FoilUltra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C0.050.0050.6 10 100 K
Z202 (Z-Foil)infoBulk Metal FoilUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
Z555 (Z Foil)infoBulk Metal FoilUltra High Precision Resistor Produced in QPL Product Line0.050.0050.6 4.99 121 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account