VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> TCR <= 5>Power 5W or above (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (21):
  Application Note (4)
  Technical Note (7)
  Promotional Material (10)
Resistors, fixed discrete: TCR <= 5 - Power 5W or above
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 11 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
VCS301info300 Series Precision Current Sensing Resistors (4-Terminal)1.50.110 0.005 0.25
VCS302info
VCS331info1 0.25 500
VCS331Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VCS332info300 Series Precision Current Sensing Resistors (4-Terminal)10.110 0.25 500
VCS332Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VFP3, VFP4infoHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
VFP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VHP3, VHP4, VPR247infoHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
VHP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VPR220infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.018 5 10 K
VPR220SinfoPrecision Foil Power Resistor, TO-220 Configuration20.018 5 10 K
VPR220SZ (Z Foil)infoPrecision Foil Power Resistor, TO-220 Configuration0.050.018 5 10 K
VPR220Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.018 5 10 K
VPR221infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.018 0.5 500
VPR221SinfoPrecision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection20.018 0.5 500
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.018 0.5 500
VPR221Z (Z-Foil)infoUltra High Precision Power Current Sense Resistors Z-based0.050.018 0.5 500
VPR247Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VPR5infoCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VPR7info7
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account