Sept. 17, 2008
Vishay’s New VPR221Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, PCR of 4 ppm/W, Tolerance to ±0.01 %, and Load-Life Stability of ±0.005 % (50 ppm)
August 15, 2008
Vishay’s New VCS1625Z Ultra-High-Precision Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to ±0.2 %, and PCR of ±5 ppm at Rated Power
August 01, 2008
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
July 30, 2008
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability of ±0.005 % (50 ppm)
July 16, 2004
Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range