| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| PMM0204 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K |
| RMK 55N, 515N |  | Thin Film | Single Value Chip Resistor Ultra Precision 5 ppm/c | 5 | 0.01 | 0.125 | | 1000 | 750 K |
| 0.25 |
| 2 M |
| 0.5 |
| RMK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms | 5 | 0.1 | 0.05 | | 50 | 300 K |
| SMN |  | Bulk Metal Foil | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SMR1D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.25 | | 5 | 33 K |
| SMR1DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.25 | | 5 | 33 K |
| SMR3D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.6 | | 5 | 80 K |
| SMR3DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.6 | | 5 | 80 K |
| UMA 0204 |  | Thin Film, MELF | Ultra Precision MELF Resistor | 5 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 |
| V15x10 |  | Bulk Metal Foil | Hybrid Chips (Gold Plated Pads) | 2 | 0.005 | 0.15 | | 33 K | 80 K |
| V15x5 |  | 0.1 | 5 | 33 K |
| V5x5 |  | 0.05 | 10 K |
| VCS1625 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VFCP0805 (Z Foil) |  | Bulk Metal Foil | Ultra Precision Flip Chip Resistor | 0.05 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VFCP1206 (Z Foil) |  | 0.25 | 1205 | 30 K |
| VFCP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VFCP2010 (Z-Foil) |  | 0.5 | 2010 | 100 K |
| VFCP2512 (Z Foil) |  | 0.6 | 2512 | 150 K |
| VPR220S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO 220 Configuration | 2 | 0.01 | 1.5 | | 5 | 10 K |
| Precision Foil Power Resistor, TO-220 Configuration | 8 |
| VPR220SZ (Z Foil) |  | Bulk Metal Foil | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| 8 |
| VPR221S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection | 2 | 0.01 | 8 | | 0.5 | 500 |
| Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection | 1.5 |
| VPR221SZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VSM0805 |  | Bulk Metal Foil | Precision Chip Resistor | 2 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VSM1206 |  | 0.15 | 1206 | 30 K |
| VSM1506 |  | 0.2 | 1506 | 40 K |
| VSM2010 |  | 0.3 | 2010 | 100 K |
| VSM2512 |  | 0.4 | 2512 | 150 K |
| VSMP0603 (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Wraparound Chip Resistor | 0.05 | 0.01 | 0.05 | | 100 | 4000 |
| VSMP0805 (Z Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Chip Resistor | 0.05 | 0.01 | 0.2 | 0805 | 10 | 12 K |
| VSMP1206 (Z Foil) |  | 0.25 | 1206 | 30 K |
| VSMP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VSMP2010 (Z Foil) |  | 0.5 | 2010 | 100 K |
| VSMP2512 (Z Foil) |  | 0.75 | 2512 | 150 K |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |