VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> TCR <= 5>Thin film (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Approval Documents (1)
  Technical Note (3)
  Promotional Material (5)
Press Releases
Resistors, fixed discrete: TCR <= 5 - Thin film
TypeResistors, Fixed
Typical TCR (ppm/C) 5
BrandsVishay Beyschlag, Vishay Sfernice, Vishay Thin Film

All 6 datasheets shown.
SeriesTechnologyDescriptionMin. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete0.010.3 100 K 10 M
0.5
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)0.010.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
2 100 K 10 M
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors0.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 0.010.125 1000 750 K
0.25
2 M
0.5
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 0.10.05 50 300 K
UMA 0204infoThin Film, MELFUltra Precision MELF Resistor0.020.070204 22 332 K
0.25
SeriesTechnologyDescriptionMin. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account