|
|
|
|
| Resistors, fixed discrete: Thick film - Power 0.25W or below |
| Type | Resistors, Fixed |
| Brands | Vishay, Vishay Dale, Vishay Draloric, Vishay Sfernice, Vishay Thin Film, |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| CHP, HCHP Hybrid |  | Thick Film | High Stability Resistor Chips, Thick Film Technology | | | 0.05 | 0502 | 0.1 | 25 M |
| 0.125 | 0505 | 10 M |
| 0603 | 25 M |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 | 50 M |
| 1206 |
| D../CRCW....-IF e3 |  | Thick Film, Rectangular Chip | Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof | 200 | | 0.125 | 0805 | 1 | 40 K |
| 0.25 | 1206 |
| D..TR/CRCW...TR |  | Thick Film, Rectangular Chip | User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer | 200 | 10 | 0.063 | 0402 | 0.47 | 10 M |
| 100 | 10 |
| 200 | 0.1 | 0603 | 0.47 |
| 100 | 10 |
| 200 | 0.125 | 0805 | 0.47 |
| 100 | 10 |
| 200 | 0.25 | 1206 | 0.47 |
| 15 | 20 M |
| 100 | 10 | 10 | 10 M |
| 15 | 20 M |
| M |  | Thick Film | Wraparound Chip Resistor Thick Film Industrial | 100 | 1 | 0.1 | 0402 | 10 | 25 |
| 0502 |
| 0.125 | 0504 |
| 0505 |
| 0.15 | 0603 |
| 1002 |
| 0.2 | 0705/0805 |
| 0.25 | 1005 |
| RCA |  | Thick Film | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | | 1 | 9.76 |
| 5 | 10 M |
| 100 | 0.5 | 10 | 1 M |
| 1 | 5.6 M |
| 50 | 0.5 | 100 | 1 M |
| 200 | 1 | 0.1 | 1 | 9.76 |
| 5 | 10 M |
| 100 | 0.5 | 10 |
| 50 | 100 |
| 100 | 1 | 0.125 | 1 |
| 0.5 | 10 |
| 50 | 100 |
| 100 | 1 | 0.25 | 1 |
| 0.5 | 10 |
| 50 | 100 |
| RCA.... e3 |  | Thick Film | Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | | 10000. | 97600. |
| 5 | 100000000000. |
| 100 | 0.5 | 100000. | 10000000000. |
| 1 | 56000000000. |
| 50 | 0.5 | 1000000. | 10000000000. |
| 200 | 1 | 0.1 | 10000. | 97600. |
| 5 | 100000000000. |
| 100 | 0.5 | 100000. |
| 50 | 1000000. |
| 100 | 1 | 0.125 | 10000. |
| 0.5 | 100000. |
| 50 | 1000000. |
| 100 | 1 | 0.25 | 10000. |
| 0.5 | 100000. |
| 50 | 1000000. |
| RCWP |  | Thick Film, Chip | Industrial, Custom Sizes | 300 | 2 | 0.07 | 0603 | 3 | 1 M |
| 100 | 1 | 10 |
| 300 | 2 | 0.08 | 0540 | 3 | 4.7 M |
| 100 | 1 | 10 | 499 K |
| 300 | 2 | 0.1 | 0550 | 2 | 4.7 M |
| 100 | 1 | 10 | 499 K |
| 300 | 2 | 0.15 | 0575 | 2 | 10 M |
| 100 | 1 | 10 | 1 M |
| 300 | 2 | 0.2 | 5100 | 3 | 15 M |
| 100 | 1 | 10 | 1 M |
| 300 | 2 | 0.25 | 1206 | 3 | 15 M |
| 100 | 1 | 10 | 1 M |
| RCWPM |  | Thick Film, Chip | Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) | | 10 | 0.055 | | 5.6 | 470 K |
| 1 | 10 | 464 K |
| 2 | 470 K |
| 10 | 0.07 | 0603 | 5.6 | 1 M |
| 1 | 10 |
| 10 | 0.1 | 5100 | 5.6 |
| 1 | 10 |
| 10 | | 5.6 |
| 1 | 10 |
| 10 | 0.15 | 5150 | 5.6 | 4.7 M |
| 1 | 10 | 1 M |
| 2 | 4.7 M |
| 10 | 0.225 | 7225 | 5.6 | 15 M |
| 1 | 10 | 2 M |
| 2 | 15 M |
| 10 | 0.25 | 1206 | 5.6 | 1 M |
| 1 | 10 |
| 5.62 M |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |