|
|
|
|
| Resistors, fixed discrete: Thick film - Power 5W or above |
| Technology | Thick Film |
| Type | Resistors, Fixed |
| Brands | Vishay Sfernice, Vishay Techno |
|
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |  |   |   |   |   |   |
| CDHV 2512 |  | Thick Film Chip Dividers, High Voltage | 0 | | 20 | 200000000000. | 200000000000000. |
| CRHV |  | Thick Film Chip Resistors, High Voltage | 0 | | 1206 | 20000000000. | 80000000000000. |
| 1210 | 40000000000. | 100000000000000. |
| 2010 | 60000000000. | 350000000000000. |
| 2510 | 100000000000. | 400000000000000. |
| 2512 | 120000000000. | 500000000000000. |
| FHV |  | Thick Film Resistors, Through-Hole, High Voltage | 0 | | 25 | 100000000. | 1000000000000. |
| 50 |
| 5000000000000. |
| 75 | 1000000. | 10000000000000. |
| 5000000. | 5000000000000. |
| 100 | 1000000. | 20000000000000. |
| 5000000. | 10000000000000. |
| 150 | 100000000. | 20000000000000. |
| 10000000000. | 10000000000000. |
| 160 | 1000000. | 20000000000000. |
| 5000000. | 10000000000000. |
| 200 | 2000000. | 80000000000000. |
| 5000000000000. | 10000000000000. |
| 400 | 200000000. | 20000000000000. |
| 10000000000. | 10000000000000. |
| 500 | 300000000. | 100000000000000. |
| 10000000000. | 10000000000000. |
| HPS |  | High Power Resistors, Thick Film Technology | 100 | 0.5 | 6 | 1000 | 1000 M |
| 8 |
| 10 | 2000 | 1500 M |
| RC |  | Thick Film Chip Resistors, Alternate Terminations | 0 | | 540 | 1000000. | 5000000000. |
| 550 |
| 575 | 10000000000. |
| 1100 |
| 1206 |
| 2010 |
| 5100 |
| 5150 |
| 7225 |
| RPS 250 |  | Power Resistors Mount onto a Heatsink, Thick Film Technology | 150 | 1 | 250 | 0.24 | 1 M |
| 1000 |
| RTO 20 |  | Power Resistor Thick Film Technology | 150 | 1 | 20 | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| TR and TD |  | Thick Film Resistors and Dividers, Through-Hole, High Voltage | 0 | | 5 | 0. | 1000000000000000. |
| 5000000. | 5000000. |
| 10 | 10000. | 10000. |
| 10000000. | 10000000. |
| 15 | 15000. | 15000. |
| 15000000. | 15000000. |
| 20 | 20000. | 20000. |
| 20000000. | 20000000. |
| 30 | 30000. | 30000. |
| 30000000. | 30000000. |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |