VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Thick film>Through hole (8 datasheets)

LTO 30/50/100 - Thick Film Power Resistor

Thick Film Power Resistor
  • Standard TO220 and TO247 packages
  • Non-Inductive, compact, low profile: 3.2 mm thickness
  • Wide resistance range; low values available from R01 in 1% tolerance
  • Lead (Pb)-free and RoHS compliant
  • Applications include: power conversion, high-speed switching, snubbers and RF applications

LTO 30   LTO 50   LTO 100

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Markings (1)
  Ordering Info (1)
  Reference Data (1)
  Promotional Material (3)
Press Releases
Resistors, fixed discrete: Thick film - Through hole
TechnologyThick Film
TypeResistors, Fixed
BrandsVishay, Vishay Sfernice

All 8 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
D../CRCW....-HRinfoLead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor5005110000000000.4700000000000.
HPSinfoHigh Power Resistors, Thick Film Technology1000.51 200 100 M
2 175 M
3 300 400 M
4 800 650 M
6 1000 1000 M
8
10 2000 1500 M
LTO 100infoPower Resistor Thick Film Technology1501100 0.015 1 M
LTO 30infoPower Resistor Thick Film Technology150130 0.01 550 K
LTO 50infoPower Resistor Thick Film Technology
RCA.... e3infoAutomotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors20010.06310000.97600.
5100000000000.
1000.5100000.10000000000.
156000000000.
500.51000000.10000000000.
20010.110000.97600.
5100000000000.
1000.5100000.
501000000.
10010.12510000.
0.5100000.
501000000.
10010.2510000.
0.5100000.
501000000.
RTO 20infoPower Resistor Thick Film Technology 15012 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
20 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RTO 50infoPower Resistor, Thick Film Technology 15012.25 0.046 1 M
50
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account