Part or keyword
Check Distributor Stock
Products A-Z
Resistors, fixed discrete
Thin film
Bare Chip
(7 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(2):
Promotional Material
(2)
Resistors, fixed discrete: Thin film - Bare Chip
Technology
Thin Film
Type
Resistors, Fixed
Brands
Vishay Sfernice, Vishay Thin Film
All 7 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Typical TCR (ppm/C)
Min. tolerance (%)
Power (W)
Case (EIA & Mil)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
CS 22
Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg
100
0.5
0.025
10 K
10 M
0.05
0.1
CS 33
Single Value Chip Resistor, 5 M ohm to 200 M ohms
100
0.5
0.05
10 K
5 M
0.125
0.25
RMK22N
Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms
10
0.1
0.05
50
300 K
RSK22N
Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms
25
0.1
0.025
10
500 K
0.05
0.1
S(A,B,C)
Current Sensing Bondable Chip Resistors
100
5
0.5
0.05
0.2
2
0.2
0.5
1
0.5
1
5
2
0.05
0.2
2
0.2
0.5
1
0.5
1
5
6
0.05
0.2
2
0.2
0.5
1
0.5
1
TA 22
Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg
100
0.5
0.025
10
1 M
0.05
0.1
tfs
Wraparound Chip Resistors Temperature Sensor
6180
0.5
0705
25
0
1206
Series
Description
Typical TCR (ppm/C)
Min. tolerance (%)
Power (W)
Case (EIA & Mil)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account