VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Thin film>Power 0.5W or below (61 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (39):
  Application Note (2)
  Approval Documents (1)
  General Information (1)
  Non-English Datasheet (5)
  Ordering Info (3)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (19)
Press Releases
Resistors, fixed discrete: Thin film - Power 0.5W or below
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film

All 61 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
BCMinfoThin Film15 x 15 Ta2 N Back-Contact on Silicon Resistors, Fixed250100.1 100 100 K
BCPinfoThin Film22 x 22 Ta2 N Back-Contact on Silicon with Part Mark Resistors, Fixed250100.25 10 20
1005 20 50
2 50 100
1 100 200
0.5 200 1000
0.1 1000 200 K
200 K 360 K
360 K 620 K
250 620 K 1 M
BCRinfoThin Film20 x 20 Ta2 N Back-Contact on Silicon Resistors, Fixed250100.25 10 20
5 20 50
2 50 100
1001 100 200
0.5 200 1000
0.1 1000 200 K
200 K 360 K
360 K 620 K
250 620 K 1 M
CC8infoThin Film20 x 20 NiCr on Alumina Resistors, Fixed1000.50.035 20 20 K
CCCinfoThin Film10 x 10 NiCr Center-Tap on Alumina Resistors, Fixed1000.10.4 100 1 M
CHinfoThin FilmThin Film Microwave ResistorsResistors, Fixed10010.032016 10 500
0.050402
0.1250505
0603
0.20705
0805
0.251005
0.331206
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial DiscreteResistors, Fixed100.010.3 100 K 10 M
0.5
CS 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg Resistors, Fixed1000.50.025 10 K 10 M
0.05
0.1
CS 33infoThin FilmSingle Value Chip Resistor, 5 M ohm to 200 M ohms Resistors, Fixed1000.50.05 10 K 5 M
0.125
0.25
CSDinfoThin FilmCeramic Sandwich, Dual-In-Line Resistor Network (Custom)Resistors, Fixed0.10.5
CTAinfoThin Film30 x 30 NiCr Center-Tap on Alumina Resistors, Fixed1000.10.125 25 35 K
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon Resistors, Fixed1000.10.02 200 K 1 M
0.2 1 M 2 M
2500.5 2 M 5 M
350 5 M 10 M
CTNinfoThin Film30 x 30 NiCr Center-Tap on Silicon Resistors, Fixed1000.50.25 10 100
0.1 100 200
200 1 M
CTQinfoThin Film30 x 30 Ta2 N Center-Tap on Quartz Resistors, Fixed1000.50.06 10 25
25 100
0.1 100 360 K
360 K 620 K
620 K 1 M
CTRinfoThin Film30 x 30 Ta2 N Center-Tap on Silicon Resistors, Fixed1000.50.25 10 25
25 100
0.1 100 360 K
360 K 620 K
620 K 1 M
CTR (Low Ohmic)infoThin Film(Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon Resistors, Fixed60050.25 1 5.1
1001 5.1 9.9
CTTinfoThin Film30 x 30 Ta2 N Center-Tap on Alumina Resistors, Fixed250.50.125 10 35 K
CusinfoThin FilmCustom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon Resistors, Fixed1000.10.125 100 180 K
180 K 310 K
310 K 500 K
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed2510.025 20 301 K
0.1 100
10.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
10010.07 20 160 K
0.1 100
10.1 10 475 K
649 K
25 1 M
1000.1 100 475 K
649 K
25 1 M
10.125 10
0.1 100
10010.15 10
0.1 100
2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
10.25 10 1 M
25 50
1000.1 100
2510.4 10 2 M
0.1 100
10.5 10 3 M
100 50 1 M
0.1 100
25 3 M
FCinfoThin FilmHigh Frequency (up to 20 GHz) Surface Mount Chip ResistorsResistors, Fixed1000.10.050402
0.1250505
0603
0.20805
0.251005
0.331206
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)Resistors, Fixed100.010.125 50 K 5 M
0.25 100 K 10 M
L-NSinfoThin FilmWraparound Chip Resistors Low Value Resistors, Fixed30010.1250505 0.03 10
0.20705
0805
0.251005
0.331206
0.51505
M25SIinfoThin Film, Rectangular ChipThin Film, Rectangular, Fusible, Resistor ChipsResistors, Fixed, Fusible10050.251206 1 3900
MIBinfoThin Film10 x 20 Ta2 N Microwave on Alumina Resistors, Fixed100100.025 20 100
MICinfoThin Film20 x 40 Ta2 N Microwave on Alumina Resistors, Fixed20010.125 2 10
100 10 20
20 10 K
10 K 15 K
200 15 K 20 K
MIDinfoThin Film50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed20010.2 2 5.1
100 5.1 10
10 25
25 33 K
33 K 51 K
51 K 75 K
200 75 K 100 K
MIFinfoThin Film16 x 20 Ta2 N Microwave on Alumina Resistors, Fixed10010.05 20 100
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed5020.20102 6.8 470
10.250204 1.5 475
20.30102 6.8 470
10.40204 1.5 475
20207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established ReliabilityResistors, Fixed0.40102 1 5.11
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF ResistorsResistors, Fixed150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
0.40207 15 1 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.50.20102 0.22 2.21 M
0.250204 10 M
0.30102 2.21 M
0.40204 10 M
1000207 0.1 15 M
MPinfoThin FilmSurface Mount NetworkResistors, Fixed0.100.150 100 100
MPD/MPDAinfoThin FilmMolded, SOT-143 Resistor NetworkResistors, Fixed1.00.2
MPHinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworkResistors, Fixed1.00.25 100 100
ORNinfoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworkResistors, Fixed1.00.4
OSOPinfoThin FilmMolded, 25 Mil Pitch, Dual-In-Line Resistor NetworkResistors, Fixed0.10.4
P-NSinfoThin FilmWraparound Chip Resistors Thin Film Resistors, Fixed100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
0603 10 175 K
0.20705 475 K
0805
0.250705
0805
1005 649 K
0.41206 1 M
1505
0.51010 50
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip ResistorsResistors, Fixed100.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed1000.10.050402 20 35 K
0.10502 65 K
0.150505 130 K
0603 10 80 K
0.20705 300 K
0805
0.251005
0.41206 1 M
1505
0.51010 50 600 K
PWAinfoThin Film30 x 45 Ta2 N 500mW on Silicon Resistors, Fixed15050.5 0.3 2
1 2 5
1000.5 5 25
25 100
0.1 100 200 K
200 K 300 K
300 K 500 K
150 500 K 1 M
QFMinfoThin Film20 x 20 Ta2 N on Quartz Resistors, Fixed25010.025 1 10
1000.5 10 30
0.1 30 100
100 200 K
200 K 430 K
430 K 620 K
250 620 K 1 M
QFNinfoThin Film20 x 20 NiCr on Quartz Resistors, Fixed25010.025 1 10
1000.5 10 30
0.1 30 100
100 200 K
200 K 360 K
360 K 510 K
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz Resistors, Fixed1000.10.02 500 K 1 M
1 M 2 M
2500.5 2 M 4.2 M
350 4.2 M 10 M
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c Resistors, Fixed100.010.125 1000 750 K
0.25
2 M
0.5
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms Resistors, Fixed100.10.05 50 300 K
RSK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms Resistors, Fixed250.10.025 10 500 K
0.05
0.1
RTinfoThin FilmRT High TC Resistors on Silicon Resistors, Fixed180010.065 51 24 K
0.125 51 K
RVinfoThin FilmCECC 40401-010 Qualified Thin Film Resistor ChipResistors, Fixed100.10.1250505 100 260 K
0603
0.20805 300 K
0.331206 1 M
S(A,B,C)infoThin FilmCurrent Sensing Bondable Chip ResistorsResistors, Fixed10050.5 0.05 0.2
2 0.2 0.5
1 0.5 1
SC3infoThin Film50 x 50 NiCr on Silicon Resistors, Fixed1000.10.4 100 50 K
SC7, SCBinfoThin Film30 x 30, 50 x 50 NiCr User Trim on Silicon Resistors, Fixed1000.10.03 100 20 K
50 K
0.25 20 K
50 K
SFCinfoThin Film20 x 20 Ta2 N on Alumina Resistors, Fixed10010.062 10 10 K
SFMinfoThin Film20 x 20 Ta2 N on Silicon Resistors, Fixed250.10.25 1 1 M
SFNinfoThin Film20 x 20 NiCr on Silicon Resistors, Fixed1001.25 20 50
50 100
100 510 K
SFPinfoThin Film22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed1000.10.25 1 1 M
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon Resistors, Fixed1000.10.02 510 K 20 M
TA 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 1 meg Resistors, Fixed1000.50.025 10 1 M
0.05
0.1
TMRinfoThin Film20 x 60 Ta2 N Multi-Tap on Alumina Resistors, Fixed100100.125 10 240
TSPinfoThin FilmMolded, Commercial, Single In-Line Resistor Network (Standard)Resistors, Fixed0.10.5 100 100
UMA 0204infoThin Film, MELFUltra Precision MELF ResistorResistors, Fixed100.020.070204 22 332 K
0.25
WSFinfoThin Film, MoldedPower Surface Mount, Molded Encapsulation, Wraparound TerminationResistors, Fixed1000.50.52012 5 1430
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account