|
|
|
|
| Resistors, fixed discrete: Thin film - Power 0.25W or below |
| Brands | Vishay Beyschlag, Vishay Draloric, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film |
|
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |   |
| BCM |  | Thin Film | 15 x 15 Ta2 N Back-Contact on Silicon | Resistors, Fixed | 250 | 10 | 0.1 | | 100 | 100 K |
| BCP |  | Thin Film | 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark | Resistors, Fixed | 250 | 10 | 0.25 | | 10 | 20 |
| 100 | 5 | 20 | 50 |
| 2 | 50 | 100 |
| 1 | 100 | 200 |
| 0.5 | 200 | 1000 |
| 0.1 | 1000 | 200 K |
| 200 K | 360 K |
| 360 K | 620 K |
| 250 | 620 K | 1 M |
| BCR |  | Thin Film | 20 x 20 Ta2 N Back-Contact on Silicon | Resistors, Fixed | 250 | 10 | 0.25 | | 10 | 20 |
| 5 | 20 | 50 |
| 2 | 50 | 100 |
| 100 | 1 | 100 | 200 |
| 0.5 | 200 | 1000 |
| 0.1 | 1000 | 200 K |
| 200 K | 360 K |
| 360 K | 620 K |
| 250 | 620 K | 1 M |
| CC8 |  | Thin Film | 20 x 20 NiCr on Alumina | Resistors, Fixed | 100 | 0.5 | 0.035 | | 20 | 20 K |
| CH |  | Thin Film | Thin Film Microwave Resistors | Resistors, Fixed | 100 | 1 | 0.03 | 2016 | 10 | 500 |
| 0.05 | 0402 |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 |
| CS 22 |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg | Resistors, Fixed | 100 | 0.5 | 0.025 | | 10 K | 10 M |
| 0.05 |
| 0.1 |
| CS 33 |  | Thin Film | Single Value Chip Resistor, 5 M ohm to 200 M ohms | Resistors, Fixed | 100 | 0.5 | 0.05 | | 10 K | 5 M |
| 0.125 |
| 0.25 |
| CTA |  | Thin Film | 30 x 30 NiCr Center-Tap on Alumina | Resistors, Fixed | 100 | 0.1 | 0.125 | | 25 | 35 K |
| CTM |  | Thin Film | 40 x 40 Ta2 N Megohm Center-Tap on Silicon | Resistors, Fixed | 100 | 0.1 | 0.02 | | 200 K | 1 M |
| 0.2 | 1 M | 2 M |
| 250 | 0.5 | 2 M | 5 M |
| 350 | 5 M | 10 M |
| CTN |  | Thin Film | 30 x 30 NiCr Center-Tap on Silicon | Resistors, Fixed | 100 | 0.5 | 0.25 | | 10 | 100 |
| 0.1 | 100 | 200 |
| 200 | 1 M |
| CTQ |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Quartz | Resistors, Fixed | 100 | 0.5 | 0.06 | | 10 | 25 |
| 25 | 100 |
| 0.1 | 100 | 360 K |
| 360 K | 620 K |
| 620 K | 1 M |
| CTR |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Silicon | Resistors, Fixed | 100 | 0.5 | 0.25 | | 10 | 25 |
| 25 | 100 |
| 0.1 | 100 | 360 K |
| 360 K | 620 K |
| 620 K | 1 M |
| CTR (Low Ohmic) |  | Thin Film | (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon | Resistors, Fixed | 600 | 5 | 0.25 | | 1 | 5.1 |
| 100 | 1 | 5.1 | 9.9 |
| CTT |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Alumina | Resistors, Fixed | 25 | 0.5 | 0.125 | | 10 | 35 K |
| Cus |  | Thin Film | Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon | Resistors, Fixed | 100 | 0.1 | 0.125 | | 100 | 180 K |
| 180 K | 310 K |
| 310 K | 500 K |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | Resistors, Fixed | 25 | 1 | 0.025 | | 20 | 301 K |
| 0.1 | 100 |
| 1 | 0.05 | 10 | 475 K |
| 649 K |
| 100 | 20 | 301 K |
| 0.1 | 100 |
| 25 | 475 K |
| 649 K |
| 100 | 1 | 0.07 | 20 | 160 K |
| 0.1 | 100 |
| 1 | 0.1 | 10 | 475 K |
| 649 K |
| 25 | 1 M |
| 100 | 0.1 | 100 | 475 K |
| 649 K |
| 25 | 1 M |
| 1 | 0.125 | 10 |
| 0.1 | 100 |
| 100 | 1 | 0.15 | 10 |
| 0.1 | 100 |
| 25 | 1 | 0.2 | 10 | 1.75 M |
| 0.1 | 100 |
| 100 | 1 | 0.225 | 10 |
| 0.1 | 100 |
| 1 | 0.25 | 10 | 1 M |
| 25 | 50 |
| 100 | 0.1 | 100 |
| FC |  | Thin Film | High Frequency (up to 20 GHz) Surface Mount Chip Resistors | Resistors, Fixed | 100 | 0.1 | 0.05 | 0402 | | |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0805 |
| 0.25 | 1005 |
| HVPS |  | Thin Film | Single in line High Value Precision Discrete (50 K ohms to 10M ohms) | Resistors, Fixed | 10 | 0.01 | 0.125 | | 50 K | 5 M |
| 0.25 | 100 K | 10 M |
| L-NS |  | Thin Film | Wraparound Chip Resistors Low Value | Resistors, Fixed | 300 | 1 | 0.125 | 0505 | 0.03 | 10 |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 |
| M25SI |  | Thin Film, Rectangular Chip | Thin Film, Rectangular, Fusible, Resistor Chips | Resistors, Fixed, Fusible | 100 | 5 | 0.25 | 1206 | 1 | 3900 |
| MIB |  | Thin Film | 10 x 20 Ta2 N Microwave on Alumina | Resistors, Fixed | 100 | 10 | 0.025 | | 20 | 100 |
| MIC |  | Thin Film | 20 x 40 Ta2 N Microwave on Alumina | Resistors, Fixed | 200 | 1 | 0.125 | | 2 | 10 |
| 100 | 10 | 20 |
| 20 | 10 K |
| 10 K | 15 K |
| 200 | 15 K | 20 K |
| MID |  | Thin Film | 50 x 50 Ta2 N Microwave on Alumina | Resistors, Fixed | 200 | 1 | 0.2 | | 2 | 5.1 |
| 100 | 5.1 | 10 |
| 10 | 25 |
| 25 | 33 K |
| 33 K | 51 K |
| 51 K | 75 K |
| 200 | 75 K | 100 K |
| MIF |  | Thin Film | 16 x 20 Ta2 N Microwave on Alumina | Resistors, Fixed | 100 | 1 | 0.05 | | 20 | 100 |
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF |  | Thin Film, MELF | High Frequency MELF Resistors | Resistors, Fixed | 50 | 2 | 0.2 | 0102 | 6.8 | 470 |
| 1 | 0.25 | 0204 | 1.5 | 475 |
| MMU 0102, MMA 0204, MMB 0207 - Precision |  | Thin Film, MELF | Precision MELF Resistors | Resistors, Fixed | 15 | 0.1 | 0.06 | 0102 | 22 | 332 K |
| 0.07 | 0204 | 10 | 511 K |
| 0.11 | 0207 | 15 | 1 M |
| 0.2 | 0102 | 22 | 332 K |
| 0.25 | 0204 | 10 | 511 K |
| MMU 0102, MMA 0204, MMB 0207 - Professional |  | Thin Film, MELF | Professional MELF Resistors | Resistors, Fixed | 25 | 0.5 | 0.2 | 0102 | 0.22 | 2.21 M |
| 0.25 | 0204 | 10 M |
| MP |  | Thin Film | Surface Mount Network | Resistors, Fixed | | 0.10 | 0.150 | | 100 | 100 |
| MPD/MPDA |  | Thin Film | Molded, SOT-143 Resistor Network | Resistors, Fixed | | 1.0 | 0.2 | | | |
| MPH |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network | Resistors, Fixed | | 1.0 | 0.25 | | 100 | 100 |
| P-NS |  | Thin Film | Wraparound Chip Resistors Thin Film | Resistors, Fixed | 10 | 0.02 | 0.05 | 0402 | 25 | 75 K |
| 0.1 | 0502 | 20 | 130 K |
| 0.15 | 0505 | 301 K |
| 0603 | 10 | 175 K |
| 0.2 | 0705 | 475 K |
| 0805 |
| 0.25 | 0705 |
| 0805 |
| 1005 | 649 K |
| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | Resistors, Fixed | 10 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| PTN |  | Thin Film | Wraparound Chip Resistors Thin Film Tantalum Nitride | Resistors, Fixed | 100 | 0.1 | 0.05 | 0402 | 20 | 35 K |
| 0.1 | 0502 | 65 K |
| 0.15 | 0505 | 130 K |
| 0603 | 10 | 80 K |
| 0.2 | 0705 | 300 K |
| 0805 |
| 0.25 | 1005 |
| QFM |  | Thin Film | 20 x 20 Ta2 N on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | | 1 | 10 |
| 100 | 0.5 | 10 | 30 |
| 0.1 | 30 | 100 |
| 100 | 200 K |
| 200 K | 430 K |
| 430 K | 620 K |
| 250 | 620 K | 1 M |
| QFN |  | Thin Film | 20 x 20 NiCr on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | | 1 | 10 |
| 100 | 0.5 | 10 | 30 |
| 0.1 | 30 | 100 |
| 100 | 200 K |
| 200 K | 360 K |
| 360 K | 510 K |
| QFX |  | Thin Film | 50 x 50 Ta2 N Megohm on Quartz | Resistors, Fixed | 100 | 0.1 | 0.02 | | 500 K | 1 M |
| 1 M | 2 M |
| 250 | 0.5 | 2 M | 4.2 M |
| 350 | 4.2 M | 10 M |
| RMK 55N, 515N |  | Thin Film | Single Value Chip Resistor Ultra Precision 5 ppm/c | Resistors, Fixed | 10 | 0.01 | 0.125 | | 1000 | 750 K |
| 0.25 |
| 2 M |
| RMK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms | Resistors, Fixed | 10 | 0.1 | 0.05 | | 50 | 300 K |
| RSK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms | Resistors, Fixed | 25 | 0.1 | 0.025 | | 10 | 500 K |
| 0.05 |
| 0.1 |
| RT |  | Thin Film | RT High TC Resistors on Silicon | Resistors, Fixed | 1800 | 1 | 0.065 | | 51 | 24 K |
| 0.125 | 51 K |
| RV |  | Thin Film | CECC 40401-010 Qualified Thin Film Resistor Chip | Resistors, Fixed | 10 | 0.1 | 0.125 | 0505 | 100 | 260 K |
| 0603 |
| 0.2 | 0805 | 300 K |
| SC7, SCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Silicon | Resistors, Fixed | 100 | 0.1 | 0.03 | | 100 | 20 K |
| 50 K |
| 0.25 | 20 K |
| 50 K |
| SFC |  | Thin Film | 20 x 20 Ta2 N on Alumina | Resistors, Fixed | 100 | 1 | 0.062 | | 10 | 10 K |
| SFM |  | Thin Film | 20 x 20 Ta2 N on Silicon | Resistors, Fixed | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFN |  | Thin Film | 20 x 20 NiCr on Silicon | Resistors, Fixed | 100 | 1 | .25 | | 20 | 50 |
| 50 | 100 |
| 100 | 510 K |
| SFP |  | Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | Resistors, Fixed | 100 | 0.1 | 0.25 | | 1 | 1 M |
| SFX |  | Thin Film | 40 x 40 Ta2 N Megohm on Silicon | Resistors, Fixed | 100 | 0.1 | 0.02 | | 510 K | 20 M |
| TA 22 |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg | Resistors, Fixed | 100 | 0.5 | 0.025 | | 10 | 1 M |
| 0.05 |
| 0.1 |
| TMR |  | Thin Film | 20 x 60 Ta2 N Multi-Tap on Alumina | Resistors, Fixed | 100 | 10 | 0.125 | | 10 | 240 |
| UMA 0204 |  | Thin Film, MELF | Ultra Precision MELF Resistor | Resistors, Fixed | 10 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |