VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistors, fixed discrete>Through hole (148 datasheets)
Press Releases
Vishay’s New Ultra-High-Precision, High-Resolution Z-Foil Audio Resistor
May 07, 2008
Vishay Releases New Platinum SMD Flat Chip Temperature Sensors
March 07, 2008
All Resistors, fixed discrete press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (71):
  Application Note (6)
  Approval Documents (1)
  Cross Reference (1)
  Markings (1)
  Non-English Datasheet (1)
  Ordering Info (4)
  Reference Data (2)
  Selector Guide (1)
  Tape Info (1)
  Tape and Reel Info (2)
  Technical Note (14)
  Promotional Material (37)

LVR - Precision, Metal Strip, Molded Axial Lead Resistors

  • A wide range of power ratings (1 W to 10 W)
  • Low ohmic values ideal for current sensing (0.005 Ω to 0.8 Ω)
  • Low-High temperature performance (-65 oC to +275 oC)
  • Low inductance (less than 10 nH)
  • Excellent stability in operation

More Info       Datasheet

RS - Precision Wirewound, Silicone Coated, Axial Lead Resistors

Axial Lead
Resistors
  • A wide range of power ratings (1/8 Ω to 13 Ω)
  • A wide resistance range (0.1 Ω to 273k Ω)
  • Low-High temperature performance (-65 oC to +350 oC)
  • Tight tolerances (down to ±0.05%)
  • Available in non-inductive styles (type NS)
  • Excellent stability in operation (typical resistance shift < 0.5%)

More Info: RS, NS         Datasheet        

CP, CPCx, CPR: Wirewound, Commercial Power Resistors

  • High performance for low cost
  • Meets or exceeds requirements of EIA Standard RS-344
  • Special inorganic potting compound and ceramic case provide high thermal conductivity in a fireproof package
  • Applications include: white goods, power supplies, power tools, DC/DC converters

Datasheet: CP/CPCx/CPR

 Start a customized parametric search or find a datasheet by using the links below.
Features
Ultra-stable (30)
Military/ESA  (7)
Special (7)
Current sensing (13)
Flame proof (16)
Fusible (11)

Ultra high precision
TCR 0.05 ppm/°C (0°C to +60°C)
Tolerances to ± 0.001%
Load-life stability to 0.005%
Power coefficient of resistance: 4ppm/Watt
   or 5 ppm at rated power
TCR tracking: 0.1 ppm/°C
Shelf life:2 ppm
Non-Inductive: < 0.08 µH;
Rise time: 1 ns
Thermal EMF: 0.05 µV/°C
Voltage coefficient < 0.1 ppm/V
Current noise: < -40 dB
 (30)
Resistance
10 Ohms or smaller (101)
10 to 10K Ohms (111)
10K to 10M Ohms (82)
1M to 1G Ohms (27)
over 1G Ohms (5)
Resistance Tolerance
0.005% and better (12)
0.01% and better (28)
0.05% and better (34)
0.1% and better (49)
0.5% and better (55)
1% and better (85)
5% and better (128)
TCR (ppm/C)
0.5 or below (14)
1 or below (17)
5 or below (31)
Power
0.25W or below (20)
0.5W or below (38)
1W or below (65)
1W to 5W (65)
5W or above (45)
Mounting and Configuration
Surface mount (2)
Package Sizes
Smaller than 0603 (14)
0603 and larger (4)
Special Construction
Heatsink (4)
Technologies
Bulk Metal Foil (30)
Carbon film (9)
Metal alloy (3)
Metal film (29)
Metal oxide (4)
Thick film (9)
Thin film (19)
Wirewound (44)
The product links on this page are associated with these brand(s): Vishay, Vishay Angstrohm, Vishay BCcomponents, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Phoenix, Vishay Sfernice, Vishay Techno, Vishay Thin Film
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account