Resistors, Discrete - Through hole - Current sensing
|
Series
|
Type
|
Description
|
Typical TCR (ppm/C)
|
Min. Tolerance (%)
|
Power (W)
|
Case
(EIA & Mil)
|
Resistance Min. (Ω)
|
Resistance Max. (Ω)
|
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Current Sense, Low Value | 1 | 1.0 | |||||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 10 m | ||||||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 10 m | 0.10 | |||||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 3.0 | 5 m | 0.2 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 1.0 | 10 m | 0.12 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 5.0 | 5 m | 0.3 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 10.0 | 10 m | 0.8 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 5.0 | 10 m | 0.3 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 3.0 | 10 m | 0.2 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3.0 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 5.0 | n/a | 10 m | 0.5 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 4.0 | 1 m | 0.200 | |||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 2.0 | 1 m | 60 m | |||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 1.0 | 1 m | 60 m | |||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 5.0 | 10 m | 0.500 | |||
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 1 | ||||||
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 1 | 3.0 | 5 m | 50 m | |||
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 1 | 5 m | 30 m |