VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Through hole>Fusible (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Cross Reference (1)
  Ordering Info (3)
  Reference Data (1)
  Tape Info (1)
  Promotional Material (4)
Resistors, fixed discrete: Through hole - Fusible
BrandsVishay BCcomponents, Vishay Dale, Vishay Draloric

All 11 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMF FusibleinfoMetal FilmSpecial Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel PackagingResistors, Fixed, Fusible10010.25 4 10 K
0.5 23 K
CPinfoWirewound, Ceramic CaseCommercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity ResistanceResistors, Fixed, Fusible300520002 0.1 1000
20 100 12 K
30030003 0.1 2000
20 150 22 K
30050005 0.1 2400
20 150 27 K
30070007 0.1 5000
20 1000 35 K
300100010 0.1 7000
20 1000 40 K
300150015 0.1 8000
20 1000 40 K
300200020 0.1 10 K
20 1000 45 K
300220022 0.1 10 K
20
300250025 0.1 10 K
20
CPRinfoWirewound, Ceramic CaseCommercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles AvailableResistors, Fixed, Fusible30053 0.1 1000
5
7 1429
10 2000
15
20 0.15 2855
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible10.5 10 1 M
1
20069 2.6
9 1.5 M
3 1 M
LCA....SIinfoCarbon FilmFusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protectionResistors, Fixed, Fusible20050.25 0.22 1000
0.35
207
411
NFR01, NFR02, NFR03infoMetal FilmFusible Power Metal Film Leaded ResistorsResistors, Fixed0.0.
54700.10000.
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible100.40207 0.1 20
5 1
100.50309 0.1
5 1
100.70414 0.1
5 1
1010617 0.1
5 1
101.50922 0.1
5 1
NMA....SIinfoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible500100.35 0.1 0.91
5 1 47
RS Style Wirewound Fuse ResistorinfoWirewoundFusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded PackageResistors, Fixed, Fusible3031 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
SKSinfoCarbon FilmFusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behaviorResistors, Fixed, Fusible50.30207 1 5100
0.50414
Z302 BV 20327infoWirewoundAxial Cemented, Fusible, Wirewound ResistorsResistors, Fixed10053150000.150000.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account