Resistors, Discrete - Through hole - Metal oxide
|
Series
|
Type
|
Description
|
Typical TCR (ppm/C)
|
Min. Tolerance (%)
|
Power (W)
|
Case
(EIA & Mil)
|
Resistance Min. (Ω)
|
Resistance Max. (Ω)
|
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 25.0 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 22.0 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 20.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 15.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 10.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 7.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 5.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 3.0 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 2.0 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 20.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 15.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 10.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 7.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 5.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 2.0 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 3.0 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 10.0 | n/a | 0.1 | 100 | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 7.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 5.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 3.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 2.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 20.0 | n/a | 50 K | ||
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 15.0 | n/a | 50 K | ||
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 10.0 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 7.0 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 5.0 | n/a | 0.1 | ||
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 3.0 | n/a | 0.1 | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 1 | 5.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 1 | 4.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 1 | 3.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 2.5 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 2.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 1.2 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | n/a | 100 | ||||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 1.0 | n/a | 100 | |||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 20.0 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 16.0 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 12.0 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 10.0 | n/a | 400 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 6.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 5.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 4.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 3.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 2.0 | n/a | 1 K | 1 G |