Resistors, Discrete - Through hole - Military/ESA

    All 6 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    ERC (Military RNC/RNR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
    0.1 2 M
    0.05 796 K
    0.75
    0.5
    0.25
    0.125
    0.75 10 3.01 M
    0.5
    2.01 M
    0.1
    0.25 10 2 M
    0.125
    0.1 796 K
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.25 1 9.76
    0.5 4.3 3.01 M
    1.0 1 2.7 M
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 1.0 0.1 1000
    2.0 12.1 K
    5.0
    7.0 12.4 K
    2.0 1300
    1580
    10.0 19.6 K
    3.0 2050
    2.0 3160
    10.0 39.2 K
    3.0 4120
    1.0 499
    2.0 6040
    5.0
    7.0 6190
    2.0 649
    0.1 1.0 0.499 1000
    2.0 12.1 K
    5.0
    7.0 12.4 K
    2.0 1300
    1580
    10.0 19.6 K
    3.0 2050
    2.0 3160
    10.0 39.2 K
    3.0 4120
    1.0 499
    2.0 6040
    5.0
    7.0 6190
    2.0 649
    HDN (Military RNR/RNN) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 1.0 1.21 M
    0.25 24.9 4.99 M
    0.125 10
    1 49.9
    0.1 10 1.21 M
    2.0
    0.75 24.9 4.99 M
    0.5
    0.25 10
    1 49.9
    0.125 10 1.21 M
    LVR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 3.0 0.005 0.2
    5.0 0.3
    1.0 0.01 0.1
    3.0 0.2
    5.0 0.3
    10.0 0.8
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.5 0.75 0.1 4900
    0.4 3400
    0.05 10.0
    0.25 0.1 273 K
    7.0 154 K
    0.05 5.0
    0.25 0.1 95.2 K
    0.05
    0.25 2.5 0.1 32.3 K
    0.05 3.0
    0.25 0.1 24.5 K
    18.74 K
    4.0 47.1 K
    1.0 0.499 6850
    0.05
    0.25 0.499 10.4 K
    0.75 4900
    0.4 3400
    0.05 10.0 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    2.5 8600
    3.0 6500
    4490
    4.0 12.7 K
    0.1 1.0 1670
    2740
    0.75 1300
    0.4 1000
    0.05 1.0 1 1320
    2740
    0.75 1300
    0.4 1000
    0.5 1.0 0.1 10.4 K
    2740
    6850
    3.0 6490
    5.0 24.3 K
    10.0 71.5 K
    10 32.3 K
    2000
    0.25 95.2 K
    10 8200
    0.25 273 K
    10 20 K
    0.05 1 1000
    1300
    2740
    1320
    5.5 0.499 12.7 K
    4490
    3.75 6500
    3.25 8600
    6.5 0.499 25.7 K
    9.0 0.499 41.4 K
    13.0 73.4 K
    11.0
    0.1 0.499 1000
    1300
    2740
    1670
    6500
    25.7 K
    73.4 K
    0.25 3400
    4900
    10.4 K
    6850
    5.5 0.1 47.1 K
    18.74 K
    3.75 24.5 K
    3.25 32.3 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    0.5 3400
    4900
    10.4 K
    2740
    6850
    6490
    24.3 K
    71.5 K
    10 3.0 2000
    6.5 8200
    11.0 20 K